|
| All Test & measurements press releases |
 |
|
April 16,
2008
|  |
Vishay Micro-Measurements System 7000, with
Measurement Accuracy of
±0.05 %, Measurement Resolution of 0.5 Microstrain, and Scan Rates
Up to 2048 Samples per Second, Now Available as 32-Channel,
Bench-Top Scanner
|
|
June 29,
2007
|  |
Web Tension Transducers and Web Tension Transmitters from Vishay Systems to Support Efforts of Canadian Forest Sector Research Institute
|
|
May 11,
2007
|  |
Vishay BLH Web Tension Transmitter Measures Up to Four Zones with 750,000-Count Resolution, Output of 4 mA to 20 mA
|
|
December 19,
2006
|  |
New Vishay Micro-Measurements System 7000 Has Measurement Accuracy of ±0.05 %, Measurement Resolution of 0.5 Microstrain, and Scan Rates Up to 2048 Samples Per Second
|
|
Sept. 13,
2006
|  |
Vishay Systems G4 Process Control Instruments Feature Synchronized Sampling, Up to 800 Updates Per Second, and Integrated, Flexible Digital I/O
|
|
Sept. 28,
2005
|  |
Vishay Nobel TAD 3 Weight Indicator Features System Accuracy Up to One part in One Million at 1.0 mV/V, Stores Up to 30 Recipes with 34 Lines, Supports Up to Eight 350-Ohm Load Cells
|
|
Sept. 28,
2005
|  |
Vishay Nobel AST 3IS Transmitter Supports Up to Six 350-Ohm Load-Cell Transducers, Provides A/D Conversion of Over 8 Million Counts, Features Analog Output of ±10 VDC
|
|
June 03,
2005
|  |
New Vishay Transducers GLT Web Tension Systems Combine PS-1010T Transmitter with Galvanically solated 0 V to 10 V, 4 mA to 20 mA Output Signals, and GLT Transducers with Rated Output of 2.000 mV/V +/-0.25%
|
|
March 30,
2005
|  |
Vishay Nobel P9420 Series of Pressure Transmitters Provides Range Up to 15,000 psi (0 - 1,000 bar) and Secondary-Containment Option Up to 22,500 psi
|
|
March 30,
2005
|  |
Vishay Nobel RFS 3 System Includes 4 High-Performance Signal Transmitters Configurable for 0 V to 10 V, 4 mA to 20 mA, or 0 mA to 20 mA
|
|
March 21,
2005
|  |
Vishay Nobel RCS-microPOS Digital Servo Force and Positioning Control Reeling System Uses Specially Designed Load Cells, Provides Closed-Loop Control
|
|
February 13,
2004
|  |
Vishay's New Model P3 Strain Indicator and Recorder Provides Portable Measurement Solution With Advanced Feature Set and ±0.1% Accuracy
|
|
February 12,
2004
|  |
Vishay's New ZC-Series Free-Filament Strain Gages Provide High-Temperature Measurement Range up to 2100 °F
|
|
February 10,
2004
|  |
New Vishay Micro-Measurements Sealed Weldable Strain Gages Provide Easy Installation and Withstand Water Pressure to 500 psi, Temperatures up to +180 °F
|
|
February 04,
2004
|  |
New Vishay Micro-Measurements High-Temperature Weldable Strain Gages
Offer Easy Installation, High Resistance to Fatigue, and Temperature Rating up to 980 °C [1800 °F]
|
 |
|
|  |