VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZTest & measurements:Transducer systems:Crane scales
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Crane scales

Overhead crane scale

Vishay Transducers supplies solutions and equipment for crane scale weighing applications ranging from a few tons up to 500 tons. Available equipment accommodates both weighing and overload control requirements.

Standard and Custom System Availability
Standard load cells like KIS or KISD and customized load cells can be used, depending upon the application. Most crane scale load cells are structured as a shaft for easy retrofit into existing mechanical structures. Custom-made load cells, designed to replace an existing shaft, are constructed with dimensions equal to the original, resulting in minimal modifications to the existing mechanical part. This significantly reduces crane/production downtime during retrofit procedures.

All cranes scale load cells are designed for high accuracy, and environmentally protected to withstand extreme industrial environments. Scale accuracy ranges from 0.02% on lighter weight applications to 0.2% on large 200-300 ton systems.

Load cells can be placed in several positions on the crane, under the trolley, as a shaft in a pulley wheel, or in the hook.

Precision crane scales enhance material handling operations throughout the plant while ensuring personnel and product safety.


Featured Products:

Crane Scale Load Cells
KIS
KISD
KOSD
KIMD
CUSTOM DESIGN
Crane Scale Instruments
AST 3P
WST 3
TAD 3
E-2-MAX

Solutions by Application:

... > Crane scales > Overload Control
... > Crane scales > Weighing
... > Crane scales > Wire Weight Compensation

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account