VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZTest & measurements:Transducer systems:Flow measurement
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Flow measurement

Mass flow system resolves pet food processing dilemma

Application Requirement
An extremely small amount of liquid vitamins must be added to a continuous-feed pet food production process.

Customer Concern
Adding a small quantity of liquid vitamins to a continuous-feed pet food production process eliminates most measurement technology options. Due to the enormous imbalance in the pet-food-to-vitamin weight ratio, conventional batch-by-weight systems are excluded as technology options. Continuous processing (ribbon blender mixing to conveyor throughput) also precludes the use of weight-based batching equipment.

Vishay Solution
High resolution LCp-200 rate-by-weight processing, combined with KIS Weigh Module accuracy, provides the ideal solution to this problem. Controlling mass flow rather than individual weight-based batches allows continual processing.

Exceptional KIS Beam weighing accuracy (0.02%) and repeatability (0.01%) ensures a constant rate of vitamin dispensation into the pet food blend.

In addition to inherent accuracy benefits, mass flow systems are non-intrusive. Product contamination risks due to contact with process equipment are non-existent.


Featured Products:

LCp-200 Weight Transmitter - Ultra-high-resolution rate-by-weight mass flow measurement
KIS Beam Weigh Modules - Superb accuracy, side load rejection, thermal expansion compensation

Solutions by Industry:

... > Weighing systems > Food and Beverage
... > Weighing systems > Chemical
... > Weighing systems > Pharmaceutical

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account