| ALPHA Beam |  |  | Low capacity batch/blend/mix systems, Bio-Tech pilot plants | kN 25 - 500, 5.5 - 112 | Very low capacity bending beam | Nickel plated berylium copper |
| C2G1-H |  |  | Extremely high temperature weighing | 20K - 200K | High temperature compression load cell | Tool steel |
| C2P1 |  |  | Coal silo scales, Rail car weighing, Truck scales | 20K - 500K | Compression load cells | Tool steel |
| C3P1, C3P2 |  |  | Calibration stands, Redundant weighing systems, Test and measurement | 500 - 100K | Single and dual bridge compression load cells | Tool steel |
| Extensometer |  |  | roll force measurement | 66.6 microstrain | Force Transducer | St. St. |
| Model U3SB-B |  |  | Bin and hopper weighing systems, Truck scale conversions | 50 - 20K | Stainless steel S-type load cell | St. St. |
| T2P1 |  |  | Suspended vessel weighing systems | 20K - 100K | Tension load cells | Tool steel |
| U3G1, U3G2, T3P1, T3P2 |  |  | Universal tension and compression weighing systems | 500 - 100K | Universal (tension/compression) load cell | Tool steel |
| U3SB-A |  |  | Bin and hopper weighing systems, Truck scale conversions | 50 - 20K | S-type load cell | Nickel Plated Alloy Steel |
| Series | Load Cell Product Image | Application Designation | Capacity Range (kN, lb) | Description | Technology |