|
| All Test & measurements press releases |
 |
|
Sept. 28,
2005
|  |
Vishay Nobel TAD 3 Weight Indicator Features System Accuracy Up to One part in One Million at 1.0 mV/V, Stores Up to 30 Recipes with 34 Lines, Supports Up to Eight 350-Ohm Load Cells
|
|
Sept. 28,
2005
|  |
Vishay Nobel AST 3IS Transmitter Supports Up to Six 350-Ohm Load-Cell Transducers, Provides A/D Conversion of Over 8 Million Counts, Features Analog Output of ±10 VDC
|
|
June 03,
2005
|  |
New Vishay Transducers GLT Web Tension Systems Combine PS-1010T Transmitter with Galvanically solated 0 V to 10 V, 4 mA to 20 mA Output Signals, and GLT Transducers with Rated Output of 2.000 mV/V +/-0.25%
|
|
March 30,
2005
|  |
Vishay Nobel P9420 Series of Pressure Transmitters Provides Range Up to 15,000 psi (0 - 1,000 bar) and Secondary-Containment Option Up to 22,500 psi
|
|
March 30,
2005
|  |
Vishay Nobel RFS 3 System Includes 4 High-Performance Signal Transmitters Configurable for 0 V to 10 V, 4 mA to 20 mA, or 0 mA to 20 mA
|
|
March 21,
2005
|  |
Vishay Nobel RCS-microPOS Digital Servo Force and Positioning Control Reeling System Uses Specially Designed Load Cells, Provides Closed-Loop Control
|
 |
|
|  |