VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducer systems>Process weighing instruments (17 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Promotional Material (3)
Press Releases
Test & measurements: Transducer systems - Process weighing instruments
BrandsVishay BLH, Vishay Nobel, Vishay Systems

All 17 datasheets shown.
SeriesLoad Cell Product ImageApplication DesignationDescriptionTechnologyEnclosure Rating IP/NEMAMountingSerial CommunicationSetpointsCable Gland Fitings
AST 3ISinfoProcess weighing or web tension hazardous area applicationsHigh performance isolation weighing or web tension transmitter designed for applications in hazardous areas.ABS PlasticIP20DIN RailRS-485 Modbus, 4-20 mA, 0-10V2 Relays-
AST 3PinfoProcess weighing or web tensionHigh performance weighing or web tension transmitterABS Plastic-DIN RailRS-485 Modbus, 4-20 mA, 0-10V2 Relays-
DXp-10, DXp-15infoProcess and inventory weighingLoad cell transmitters with Integral summing circuitrySteel/St. St.NEMA 4/4XPanel, Wall, FieldRS-485, 4-20mA, 0-10V--
DXp-40infoProcess weighing, Batch/Blend/Mix Systems, High reliability applicationsQuality critical load cell indicator measures each cell individually and performs comprehensive system diagnostics. NEMA 4 enclosure standardSteel/St. St.NEMA 4/4XPanel, Wall, FieldRS-485 Modbus RTU, 4-20 mA, 0-10V--
G4 - DIN RailinfoProcess weighing, web tension, roll forceMulti-channel weight indicator/controllerAluminum, St. St.IP65PanelRS-232m RS-485flexible
G4 - DisplayinfoProcess weighing, web tension, roll forceMulti-channel weight indicator/controllerAluminum, St. St.IP65PanelRS-232m RS-485flexible
LCm-200infoLegal-For-Trade Weighing, Rate-by-WeightNTEP approved weight and weight-by-rate indicator/controllerAluminum, St. St.-PanelRS-485 Modbus, A-B RIO, 4-20 mA 0-10V8 Relays-
LCp-100infoProcess Weighing, Batch/Blend/Mix SystemsHigh resolution weight indicatorAluminum, St. St.-PanelRS-485 Modbus, Profibus, DeviceNet, A-B RIO, 4-20 mA 0-10V--
LCp-104infoProcess Weighing, Batch/Blend/Mix Systems, High reliability applicationsQuality critical load cell indicator measures each cell individually and performs comprehensive system diagnosticsAluminum, St. St.-PanelRS-485 Modbus, Profibus, DeviceNet, A-B RIO, 4-20 mA 0-10V8 Relays-
LCp-200infoProcess Weighing, Batch/Blend/Mix systems, Rate-by-WeightHigh resolution weight and rate-by-weight indicator/controllerAluminum, St. St.-PanelRS-485 Modbus, Profibus, DeviceNet, A-B RIO, 4-20 mA 0-10V8 Relays-
PS-1020infoTank/Bin/Hopper weighingAnalog load cell transmitterABS PlasticIP20DIN Rail4-20mA, 0 - 10V--
PS-1040, PS-1045infoTank/Bin/Hopper weighingLoad cell indicator (1045) transmitter (1040)NORYLIP20DIN RailRS-485, RS-232, Modbus RTU 4-20mA, 0 - 10V2 Relays-
PS-1050infoTank/Bin/Hopper weighing, Process weighingLoad cell indicator/transmitterABS PlasticIP20PanelRS-485, RS-232, Modbus RTU 4-20mA, 0 - 10V2 Relays-
PS-2010WinfoProcess weighingHigh performance load cell indicatorPolycarbonateIP20, NEMA 4XDIN RailRS-485 Modbus RTU, 4-20 mA, 0-10V8-
TAD 3infoProcess weighing, BatchingHigh performance batching controller/indicator-IP54PanelRS-485 Modbus--
WIN 3infoProcess weighing, BatchingWeight indicatorSt. St.-Panel---
WST 3infoProcess weighingMultifunctional transmitter for the process industryABS PlasticIP20DIN RailRS-485 Modbus, Profibus2 Relays-
SeriesLoad Cell Product ImageApplication DesignationDescriptionTechnologyEnclosure Rating IP/NEMAMountingSerial CommunicationSetpointsCable Gland Fitings
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account