| FMU |  |  | medium to high web tension measurement | 2kN - 400kN | Web tension transducer | Yellow Chromated Steel, St. St. |
| GLT |  |  | Winding and unwinding zones, Coaters and laminators, Printing presses | 20 - 500 lb | Low tension transducer | St. St. |
| HTK |  |  | Medium tension zones with 180° wrap angles | kN 1 - 5 | Medium range tension transducer module | St. St. |
| HTU |  |  | Dual axis web tension measurement | 2K - 20K lb | Dual axis web tension transducer | St. St. |
| HTZ-3 |  |  | High tension zones with 180° wrap angles | 500 - 100K lb | High capacity web tension transducer module | St. St. |
| KIP-1 |  |  | Force Measurement | kN 10 - 200 | Web tension transducer | St. St. |
| LTT |  |  | Low tension measurement, Winding and unwinding zones | 20 - 500 lb | Low range web tension transducer | St. St. |
| TU-2 |  |  | Force Measurement | kN 20 | Web tension transducer | St. St. |
| Series | Load Cell Product Image | Application Designation | Capacity Range (kN, lb) | Description | Technology |