| EZ-Mount |  |  | Storage tank weighing, Loss-in-weight feeders, Level system measurement | 5 - 500 | Low capacity bending beam weigh module | St. St. |
| EconoMount |  |  | Hopper and Bin weighing, Platform scales, Level indicating systems | 500 - 10K | Economical midrange shear beam weigh module | St. St. |
| KDH-1B |  |  | Large silo and bin weighing, Inventory maN/Agement systems | 200K - 300K | High capacity double ended shear beam weigh module | Zinc Chromated Steel |
| KDH-3B |  |  | Mixing tanks, Medium capacity batch/blend vessels | 100K - 500K | High capacity load cell based weigh module | St. St. |
| KIMD-1 |  |  | Reactors, Silos, Bins | kN 500 - 800 | Weigh Module for quality critical applications | Yellow Chromated Steel |
| KIS 1 |  |  | Mixers, Reactors, Silos, Bins, Conveyors and Force Measurement | KN 50 - 500 | Weigh Module for quality critical applications | 50KN Stainless steel, 100-500 kN Yellow chromated steel |
| KIS 11 |  |  | Reactors, Batchers , Force Measurement | KN 50 - 500 | Weigh Module for quality critical applications | St. St. |
| KIS 2 |  |  | Mixers, Reactors, Batchers, Bins, Conveyors, Force Measurement | kN 1 - 30 | Weigh Module for quality critical applications | St. St. |
| KIS 3 |  |  | Mixers, Reactors, Batchers, Conveyors, Force Measurement | kN 1 - 30 | Weigh Module for quality critical applications | St. St. |
| KIS 8 |  |  | Mixers, Reactors, Silos, Bins, Conveyors, | kN 1 - 200 | Weigh Module for quality critical applications | St. St. |
| KIS 9 |  |  | Silos, Bins, Conveyors | kN 5 - 100 | Weigh Module for quality critical applications | St. St. |
| KIS-1 |  |  | Quality critical batching systems, Reactor vessel weighing, High value ingredient processing | kN 50 - 200 | High capacity Weigh Module for quality critical applications | Zinc Chromated Steel |
| KIS-2 |  | kN 0.5 - 50 | Weigh Module for quality critical applications | St. St. |
| KIS-3 |  | kN 1 - 20 | Ultra high accuracy Weigh Module for quality critical applications |
| KISD 6 |  |  | Bins, Conveyors, Cranes Force Measurement | kN 50 - 1000 | Weigh Module for quality critical applications | St. St. |
| KOM 1 |  |  | Silos, Bins | kN 10 - 200 | Weigh Module for monitoring load and level in storage tanks | Load cell : St. St. and Built in block: Yellow chromate steel |
| PRO-Mount |  |  | Silo and inventory measurement systems | 10K - 75K | High capacity double ended shear beam weigh module | Tool steel/St. St. |
| Z-BLOK |  |  | Inventory silo and storage tank weighing systems | 500 - 50K | Silo and storage tank Weigh Module | St. St. Beam, Ductile Iron mounting hardware |
| Series | Load Cell Product Image | Application Designation | Capacity Range (kN, lb) | Description | Technology |