|
|
|
|
| Test & measurements: Transducers - Compression |
| Brands | Vishay Celtron, Vishay Revere, Vishay Sensortronics, Vishay Tedea-Huntleigh |
|
| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |
 |  |   |  |   |  |   |   |   |  |
| 120/121 |  |  | St. St. | High capacity compression load cell. | - | - | - | 10t - 50t | - | Weighbridges, hopper weighing, tank weighing, large industrial applications. |
| 122 |  |  | St. St. | Heavy duty compression load cell. | - | - | - | 50t - 150t | - | Weighbridges, hopper weighing, tank weighing, large industrial applications. |
| 220 |  |  | St. St. | High accuracy compression load cell. | EEx ia IIC T6 | Class IIIL 10,000M | C6 | 5t - 50t | - | Weighbridges, hopper weighing, tank and silo weighing, large industrial applications, harsh environment |
| 65088 |  |  | St. St. | Multi-column, compression/tension load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 10t - 100t | 25K - 200K | Truck and railroad track scales. |
| 65088-0114 |  |  | St. St. | Multi-column, compression/tension load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 23t - 91t | 50K - 200K | Railroad track scales. |
| 65094 |  |  | Steel or St. St. | Multi-Column, compression/tension load cell. | - | - | - | - | 50K - 1M | High capacity tank, bin and silo weighing. |
| 65114 |  |  | St. St. | Single column, compression/tension load cell. | - | Class IIIL 10,000M | C3 | 25t - 50t | 50K, 100K | Truck scales. |
| 792 |  |  | St. St. | Canister | No | Class IIIL 10,000 | - | - | 50 - 200 K | silo hopper weighing, suspended hoppers, weighbridges |
| 92/93 |  |  | St. St. | Canister | No | No | No | - | 50K, 100 K | silo hopper weighing, suspended hoppers, weighbridges |
| ASC |  |  | St. St. | Canister | No | No | C6 | 30 - 50t | - | weighbridges, silo hopper weighing |
| CSP-M |  |  | St. St. | Multi-column compression | EEx IIC T6, EEx IIC T4 | Class IIIL 10,000M | OIML | 10 - 100T | - | Multi-column, low profile compression load cell |
| DSC |  |  | St. St. | Digital Load Cell | No | No | C4 | 10 - 30t | - | weighbridges, silo hopper weighing |
| KSR |  |  | Epoxy coated alloy steel | Canister | No | No | No | 6 - 280t | - | platform scales, silo hopper weighing |
| LCD |  |  | Steel | Low profile compression disk load cell. | - | - | - | - | 5K - 100K | Truck scales. Tank, bin and wilo weighing. |
| PSD |  |  | Steel | Compression disk load cell. | - | - | C3 | 2.5t - 25t | - | Truck scales. Tank, bin and wilo weighing. |
| RLC |  |  | St. St. | Ring Load Cell | EEx IIC T6, EEx IIC T4 | Class IIIL 10,000M | C6 | 0.25 - 60t | - | platform scales, belt scales, silo hopper weighing |
| SCC |  |  | St. St. | Digital Load Cell | No | No | C4 | 10 - 100t | - | weighbridges, silo hopper weighing |
| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |
|
|  |