| Series | Load Cell Product Image | Description | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |
 |  |  |  |   |   |   |  |
| 3510 |  |  | Shear beam welded seal, stainless steel load cell. | Class III 3,000S; Class III 5,000M | C6 | 300kg - 5000kg | 1K - 4K | low profile platform scales, pallet truck weighers, tanks and silos, hostile environments, food industry, pit mounted platform scales. |
| 3520 |  |  | Shear beam load cell. | - | C6 | 500kg - 2000kg | - | low profile platform scales, pallet truck weighers, tanks and silos, food industry, pit mounted platform scales. |
| 355 |  |  | Single ended bending beam load cell. | Class III 4,000S; Class III 5,000M | C4 | 5kg - 500kg | - | Low-profile platforms, loss-in-weight feeders, marine and hybrid scales, belt weighers, food industry, harsh environment. |
| Series | Load Cell Product Image | Description | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |
|