VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducers>Hopper weighing (56 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (18):
  Promotional Material (18)
Test & measurements: Transducers - Hopper weighing
BrandsVishay Celtron, Vishay Revere, Vishay Sensortronics, Vishay Tedea-Huntleigh

All 56 datasheets shown.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
120/121infoSt. St.High capacity compression load cell.---10t - 50t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
122infoSt. St.Heavy duty compression load cell.---50t - 150t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
1320infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4Class III 3,000SC31000kg - 2000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1330infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4-C3500kg - 1000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1510infoSt. St.Single point stainless steel, hermetically sealed load cellEEx ia IIC T6Class III 5,000S; Class III 8,000MC4100kg - 500kg-Bench, hopper, slaughter house and gas bottles scales. Food industry. Hostile environments.
220infoSt. St.High accuracy compression load cell.EEx ia IIC T6Class IIIL 10,000MC65t - 50t-Weighbridges, hopper weighing, tank and silo weighing, large industrial applications, harsh environment
220-Rocker Pin MountinfoSteelRocker pin for weighbridge/truck scale.-----Weighbridge scale and silo/hopper mount
220-Silo MountinfoSt. St.Heavy duty silo mount for the 220 load cell.-----Silo/hopper mount
363infoNickel plated steelS-TypeNoClass IIIL 10,000MC30.05 - 10t50 - 750 1 -10 Ksuspended hoppers, force measurement, overhead track scales
5103infoNickel plated alloy steelDouble ended shear beam load cell.EEx IIC T6Class IIIL 10,000MC3-5 - 250 Kplatform scales, weighbridges, on-board weighing, silo hopper weighing
5123infoNickel Plated Alloy SteelSingle ended shear beam load cell.NoA5C30.5 - 5t250 - 10 K lbsPlatform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales
5203infoNickel plated alloy steelDouble ended shear beam load cell.NoNoNo-1 - 75 Kweighbridges, silo hopper weighing, platform scales
5303infoNickel plated alloy steelDouble ended shear beam load cell.NoClass IIIL 10,000MNo-25 - 125 Kweighbridges, silo hopper weighing
60001infoSteel or St. St.S-Type load cell.-Class III 5,000S; Class III 5,000M; Class IIIL 10,000S; Class IIIL 10,000MC350kg - 10t25 - 20KBin, hopper and belt conveyor scales. Tension and compression measurements.
60030infoSteelLow profile bending beam.----50 - 300Bin and hopper weighing. Belt conveyor scales and netweighing.
60036infoSteelS-Type load cell.----25 - 250Tank, bin and hopper weighing. Belt conveyor scales and netweighing.
60040infoSteelLow profile bending beam.----25 - 500Tank, bin and hopper weighing. Belt conveyor scales and netweighing.
60051infoSteelLow capacity, single point load cell.----10, 15, 25, 50, 100, 200Platform, bench and hopper scales. Checkweighing and netweighing.
60063infoSt. St.S-Type load cell.-Class III 5,000M; Class IIIL 10,000M--500 - 20KBin, hopper and belt conveyor scales. Tension measurements.
60064infoSt. St.Single point load cell.---6kg - 60kg25, 50, 100Platform, bench and hopper scales. Checkweighing and netweighing.
619infoNickel plated alloy steelS-Type load cell.EEx ia IIC T6--1500 - 5000-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment.
620infoSt. St.S-Type load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC3500kg - 5000kg-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment, harsh environment.
65023infoSteel or St. St.Shear beam load cell.-Class III 3,000S; Class III 5,000 M; Class IIIL 10,000MC3250kg - 10t500 - 20KFloor scales and tank, bin hopper weighing.
65040infoSteelDouble-ended shear beam load cell.-Class IIIL 10,000MC310t - 45t25K - 125KRailroad track and truck scales. "Legal for Trade" tank, bin and hopper weighing.
65058-TSAinfoCast SteelTruck scale assembly utilizing 65058 or 65058S double-ended shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3-10K - 75KTruck scales. Railroad track scales. "Legal for Trade" tank, bin and hopper weighing.
65059-TWAinfoSteel or St. St.Tank weighing assembly utilizing either the 65023 shear beam or 60040 bending beam load cell.-Class III 5,000M; Class IIIL 10,000MC3-50 - 2.5KTank, bin and hopper weighing. Batching, blending and mixing.
65069-TWAinfoSteel or St. St.Tank weighing assembly utilizing 65058 or 65058S double-ended shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3-20K - 200K"Legal for Trade" weighing. Tank, bin and hopper weighing. Silo weighing. Batching, blending, mixing and inventory monitoring.
65082-TWAinfoSteelTantamount weigh module.-Class III 5,000M; Class IIIL 10,000MC3-250 - 20KTank, bin and hopper. Batching, blending and mixing. "Legal for Trade".
65083infoSt. St.Stainless steel, welded seal shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3500kg - 10t1K - 20KFloor scales and tank, bin hopper weighing.
65083HinfoSt. St.Hermetically sealed, stainless steel, shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3500kg - 5t1K - 10KFloor scales and tank, bin hopper weighing.
792infoSt. St.CanisterNoClass IIIL 10,000--50 - 200 Ksilo hopper weighing, suspended hoppers, weighbridges
9102infoSt. St.Single ended shear beam load cell.II 1G EEx ia IIC T4/T6, 11 2DClass IIIL 5,000MC5-200 - 2500 lbs.Platform scales, belt scales, silo hopper weighing, overhead track scales
9103infoSt. St.Double ended shear beam load cell.EEx IIC T6, EEx IIC T4Class IIIL 10,000MNo-5 - 250 Kplatform scales, weighbridges, on-board weighing, silo hopper weighing
9123infoSt. St.Single ended shear beam load cell.NoClass IIIL 5,000MC40.5 - 5t250 - 10 K lbsPlatform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales
92/93infoSt. St.CanisterNoNoNo-50K, 100 Ksilo hopper weighing, suspended hoppers, weighbridges
9303infoSt. St.Double ended shear beam load cell.NoClass IIIL 10,000MNo-10 - 125 Kweighbridges, silo hopper weighing
9323infoSt. St.Double ended shear beam load cell.NoClass IIIL 10,000MNo-20 - 75 Kweighbridges, silo hopper weighing
9423infoSt. St.Double ended shear beam load cell.NoClass IIIL 10,000MNo-10 - 75 Kweighbridges, silo hopper weighing
9803infoSt. St.Double ended shear beam load cell.NoClass IIIL 10,000MNo-25 - 100 Kweighbridges, silo hopper weighing
ACBinfoSt. St.Single ended shear beam load cell.EEx IIC T4/T6NoC60.5t - 5.0t-Platform scales, belt scales, silo hopper weighing, overhead track scales
ALCinfoSt. St.Single ended shear beam load cell.NoNoC30.25t - 2t-Platform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales
ASCinfoSt. St.CanisterNoNoC630 - 50t-weighbridges, silo hopper weighing
BSPinfoSt. St.S-TypeYesClass IIIL 10,000MC30.05 - 5t100 - 10Ksuspended hoppers, force measurement, overhead track scales
DSCinfoSt. St.Digital Load CellNoNoC410 - 30t-weighbridges, silo hopper weighing
HOCinfoAluminiumHigh-capacity, off center single point load cell.--C3750kg - 2000kg-Floor platform scales, hoppers, belt conveyor scales.
HPSinfoSt. St.Single Point / Platform cell.EEx ib IIC T6, EEx ib IIC T4-C36 - 60 kg-single point belt, single point hoppers, packaging machines, single point platforms
KSRinfoEpoxy coated alloy steelCanisterNoNoNo6 - 280t-platform scales, silo hopper weighing
RLCinfoSt. St.Ring Load CellEEx IIC T6, EEx IIC T4Class IIIL 10,000MC60.25 - 60t-platform scales, belt scales, silo hopper weighing
SBCinfoSt. St.Digital Load CellNoNoC60.5 - 5T-platform scales, belt scales, overhead track, silo hopper weighing
SCCinfoSt. St.Digital Load CellNoNoC410 - 100t-weighbridges, silo hopper weighing
SEBinfoSteel or St. St.Single-ended shear beam load cell.--C3500kg - 2.5t-Floor scales and tank, bin hopper weighing.
SHBinfoSt. St.Single ended bending beam load cell.II 2G EEx ib IIC T4/T6, 11 2DClass IIIL 10,000MC45 - 500-Platform scales, belt scales, packaging machines, silo hopper weighing
SQBinfoSteel or St. St.Single-ended shear beam load cell.-Class III 3,000S; Class III 5,000M-250kg - 5000kg500 - 20K -- 5K Small EnvelopeFloor scales and tank, bin hopper weighing.
SQB-HinfoSteelHermetically sealed single-ended shear beam load cell.-Class III 3,000S; Class III 5,000M--1K - 10KFloor scales and tank, bin hopper weighing.
SSBinfoSt. St.Single ended shear beam load cell.II 2G EEx ib IIC T4/T6, 11 2DClass IIIL 10,000MC40.5t - 5tPlatform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales, onboard weighing
STCinfoSteelS-Type load cell.-Class III 5,000S; Class IIIL 10,000S-25kg - 5000kg250 - 40KBin, hopper and belt conveyor scales.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account