| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Application Designation | Enclosure Rating IP/NEMA | Mounting | Serial Communication | Setpoints |
 |  |   |  |   |  |   |   |   |   |
| LCT-01 Load Cell Tester |  |  | | Portable Load Cell Tester | | load cell tester | | Hand Held | | |
| VT 100 |  |  | ABS Plastic | High accuracy weighing indicator with 6 digit LED display | NTEP 10,000d, OIML 10,000d | Platforms, Bench scales, Weighbridges | IP54 | Desktop, Wall, Tilt | RS-232 Current Loop | |
| VT 200 |  |  | St. St., Aluminum | High accuracy weighing indicator with 6 digit LED display | NTEP 10,000d, OIML 10,000d | Platforms, Bench scales, Weighbridges | IP65, IP54 | Desktop, Wall, Tilt | RS-485, RS-232, 4-20mA, 0 - 10V | 2 |
| VT 220 |  |  | High accuracy weighing indicator with 6 digit LED display and rechargeable battery option |
| VT 300 |  |  | St. St., Aluminum | High performance truck scale weighing indicator, LCD alpha-numeric display, rechargeable battery option | NTEP 10,000d, OIML 10,000d | Weighbridges, Platforms | IP65, IP54 | Desktop, Wall, Tilt | RS-485, RS-232, 4-20mA, 0 - 10V | 2 Relays |
| VT 400 |  |  | ABS Plastic | High performance weight indicator, 6-digit LED display | NTEP 10,000d, OIML 10,000d | Inventory control, Material handling | IP40 | Panel | RS-485, RS-232, 4-20mA, 0 - 10V | 2 |
| VT 50 |  |  | ABS Plastic | Weight indicator with 6 digit LED display | - | Platforms, Bench scales, Weighbridges | IP54 | Desktop, Wall, Tilt | RS-232 Current Loop | - |
| VT 500 |  |  | Steel | Advanced high performance bulk handling controller | NTEP 10,000d, OIML 10,000d | Bulk handling, Bagging Scales, Hopper Scales | IP54 | Panel | RS-232, RS-485, Centronics | 16 inputs, 16 outputs |
| VT RD10 |  |  | Steel | Remote display with 6 digit LED display | - | Remote Display | IP65 | Wall mount | RS-232, RS-485 | - |
| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Application Designation | Enclosure Rating IP/NEMA | Mounting | Serial Communication | Setpoints |
|