| 363 |  |  | Nickel plated steel | S-Type | No | Class IIIL 10,000M | C3 | 0.05 - 10t | 50 - 750 1 -10 K | suspended hoppers, force measurement, overhead track scales |
| 5103 |  |  | Nickel plated alloy steel | Double ended shear beam load cell. | EEx IIC T6 | Class IIIL 10,000M | C3 | - | 5 - 250 K | platform scales, weighbridges, on-board weighing, silo hopper weighing |
| 5123 |  |  | Nickel Plated Alloy Steel | Single ended shear beam load cell. | No | A5 | C3 | 0.5 - 5t | 250 - 10 K lbs | Platform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales |
| 5203 |  |  | Nickel plated alloy steel | Double ended shear beam load cell. | No | No | No | - | 1 - 75 K | weighbridges, silo hopper weighing, platform scales |
| 5223 |  |  | Nickel plated alloy steel | Double ended shear beam load cell. | No | Class IIIL 10,000M | C3 | - | 50K - 200K | Weighbridges |
| 5303 |  |  | Nickel plated alloy steel | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 25 - 125 K | weighbridges, silo hopper weighing |
| 792 |  |  | St. St. | Canister | No | Class IIIL 10,000 | - | - | 50 - 200 K | silo hopper weighing, suspended hoppers, weighbridges |
| 9102 |  |  | St. St. | Single ended shear beam load cell. | II 1G EEx ia IIC T4/T6, 11 2D | Class IIIL 5,000M | C5 | - | 200 - 2500 lbs. | Platform scales, belt scales, silo hopper weighing, overhead track scales |
| 9102 Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | | 200 - 2500 lb | Self aligning mounting hardware for 9102 load cells |
| 9103 |  |  | St. St. | Double ended shear beam load cell. | EEx IIC T6, EEx IIC T4 | Class IIIL 10,000M | No | - | 5 - 250 K | platform scales, weighbridges, on-board weighing, silo hopper weighing |
| 9123 |  |  | St. St. | Single ended shear beam load cell. | No | Class IIIL 5,000M | C4 | 0.5 - 5t | 250 - 10 K lbs | Platform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales |
| 9123/5123 Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | 0.5 - 5 tons | | Self aligning mounting hardware for 9123/5123 load cells |
| 92/93 |  |  | St. St. | Canister | No | No | No | - | 50K, 100 K | silo hopper weighing, suspended hoppers, weighbridges |
| 9223 |  |  | St. St. | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 50K - 125K | Weighbridges |
| 9303 |  |  | St. St. | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 10 - 125 K | weighbridges, silo hopper weighing |
| 9323 |  |  | St. St. | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 20 - 75 K | weighbridges, silo hopper weighing |
| 9363 |  |  | St. St. | S-type load cell | | Class IIIL 10,000M | OIML | 50 - 10,000 kg | 50 - 20,000 lb | Universal Load Cell |
| 9423 |  |  | St. St. | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 10 - 75 K | weighbridges, silo hopper weighing |
| 9803 |  |  | St. St. | Double ended shear beam load cell. | No | Class IIIL 10,000M | No | - | 25 - 100 K | weighbridges, silo hopper weighing |
| ACB |  |  | St. St. | Single ended shear beam load cell. | EEx IIC T4/T6 | No | C6 | 0.5t - 5.0t | - | Platform scales, belt scales, silo hopper weighing, overhead track scales |
| ALC |  |  | St. St. | Single ended shear beam load cell. | No | No | C3 | 0.25t - 2t | - | Platform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales |
| ALC/ACB Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | 250- 2000 kg | | Self aligning mounting hardware for ALC/ACB load cells |
| ASC |  |  | St. St. | Canister | No | No | C6 | 30 - 50t | - | weighbridges, silo hopper weighing |
| ASC/DSC Mount |  |  | St. St. | Hardware only | | | | 30 - 50 tons | | Self aligning accessories for ASC/DSC load cells |
| BSP |  |  | St. St. | S-Type | Yes | Class IIIL 10,000M | C3 | 0.05 - 5t | 100 - 10K | suspended hoppers, force measurement, overhead track scales |
| CSP Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | 1- 60 tons | | Self aligning mounting hardware for CSP-M load cells |
| CSP-M |  |  | St. St. | Multi-column compression | EEx IIC T6, EEx IIC T4 | Class IIIL 10,000M | OIML | 10 - 100T | - | Multi-column, low profile compression load cell |
| DSC |  |  | St. St. | Digital Load Cell | No | No | C4 | 10 - 30t | - | weighbridges, silo hopper weighing |
| HPS |  |  | St. St. | Single Point / Platform cell. | EEx ib IIC T6, EEx ib IIC T4 | - | C3 | 6 - 60 kg | - | single point belt, single point hoppers, packaging machines, single point platforms |
| KSR |  |  | Epoxy coated alloy steel | Canister | No | No | No | 6 - 280t | - | platform scales, silo hopper weighing |
| RLC |  |  | St. St. | Ring Load Cell | EEx IIC T6, EEx IIC T4 | Class IIIL 10,000M | C6 | 0.25 - 60t | - | platform scales, belt scales, silo hopper weighing |
| RLC Mount |  |  | St. St. | Hardware only | | | | 0.25 - 10 tons | | Self aligning mounting hardware for RLC load cells |
| SBC |  |  | St. St. | Digital Load Cell | No | No | C6 | 0.5 - 5T | - | platform scales, belt scales, overhead track, silo hopper weighing |
| SCC |  |  | St. St. | Digital Load Cell | No | No | C4 | 10 - 100t | - | weighbridges, silo hopper weighing |
| SHB |  |  | St. St. | Single ended bending beam load cell. | II 2G EEx ib IIC T4/T6, 11 2D | Class IIIL 10,000M | C4 | 5 - 500 | - | Platform scales, belt scales, packaging machines, silo hopper weighing |
| SHBxR Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | 5 - 500 kg | | Self aligning mounting hardware for SHBxR load cells |
| SSB |  |  | St. St. | Single ended shear beam load cell. | II 2G EEx ib IIC T4/T6, 11 2D | Class IIIL 10,000M | C4 | 0.5t - 5t | | Platform scales, belt scales, silo hopper weighing, overhead track scales, pallet scales, onboard weighing |
| SSB Mount |  |  | Nickel Plated Steel, St. St. | Hardware only | | | | 500 - 5000 kg | | Self aligning mounting hardware for SSB load cells |
| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |