Test & measurements: Transducers - S-Type
Brands Vishay Celtron, Vishay Revere, Vishay Sensortronics, Vishay Tedea-Huntleigh
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Load Cell Product Image Technology Description Approval EEx ATEX Approval NTEP Approval OIML Rated Capacity kg Rated Capacity lb Application Designation
363 Nickel plated steel S-Type No Class IIIL 10,000M C3 0.05 - 10t 50 - 750 1 -10 K suspended hoppers, force measurement, overhead track scales
60001 Steel or St. St. S-Type load cell. - Class III 5,000S; Class III 5,000M; Class IIIL 10,000S; Class IIIL 10,000M C3 50kg - 10t 25 - 20K Bin, hopper and belt conveyor scales. Tension and compression measurements.
60036 Steel S-Type load cell. - - - - 25 - 250 Tank, bin and hopper weighing. Belt conveyor scales and netweighing.
60063 St. St. S-Type load cell. - Class III 5,000M; Class IIIL 10,000M - - 500 - 20K Bin, hopper and belt conveyor scales. Tension measurements.
614 Aluminum S-Type load cell. EEx ia IIC T4 - C3 50kg - 500kg - Lever conversions, hanging scales, force measurement and industrial applications.
615/616 Alloy Steel, St. St. S-Type load cell. EEx ia IIC T4 - - 50kg - 1000kg - Lever conversions, hanging scales, force measurement and industrial applications.
619 Nickel plated alloy steel S-Type load cell. EEx ia IIC T6 - - 1500 - 5000 - Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment.
620 St. St. S-Type load cell. EEx ia IIC T6 Class III 3,000S; Class III 5,000M C3 500kg - 5000kg - Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment, harsh environment.
9363 St. St. S-type load cell Class IIIL 10,000M OIML 50 - 10,000 kg 50 - 20,000 lb Universal Load Cell
BSP St. St. S-Type Yes Class IIIL 10,000M C3 0.05 - 5t 100 - 10K suspended hoppers, force measurement, overhead track scales
STC Steel S-Type load cell. - Class III 5,000S; Class IIIL 10,000S - 25kg - 5000kg 250 - 40K Bin, hopper and belt conveyor scales.
Series Load Cell Product Image Technology Description Approval EEx ATEX Approval NTEP Approval OIML Rated Capacity kg Rated Capacity lb Application Designation