| 60001 |  |  | Steel or St. St. | S-Type load cell. | - | Class III 5,000S; Class III 5,000M; Class IIIL 10,000S; Class IIIL 10,000M | C3 | 50kg - 10t | 25 - 20K | Bin, hopper and belt conveyor scales. Tension and compression measurements. |
| 60030 |  |  | Steel | Low profile bending beam. | - | - | - | - | 50 - 300 | Bin and hopper weighing. Belt conveyor scales and netweighing. |
| 60036 |  |  | Steel | S-Type load cell. | - | - | - | - | 25 - 250 | Tank, bin and hopper weighing. Belt conveyor scales and netweighing. |
| 60040 |  |  | Steel | Low profile bending beam. | - | - | - | - | 25 - 500 | Tank, bin and hopper weighing. Belt conveyor scales and netweighing. |
| 60048 |  |  | Steel | Low capacity, single point load cell. | - | - | - | - | 25 - 1K | Platform, bench and conveyor belt scales. Checkweighing and netweighing. |
| 60051 |  |  | Steel | Low capacity, single point load cell. | - | - | - | - | 10, 15, 25, 50, 100, 200 | Platform, bench and hopper scales. Checkweighing and netweighing. |
| 60058 |  |  | Steel | Double-ended shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000S | - | 2.3t - 45t | 5K - 100K | Tank, bin and silo weighing. Railroad track and truck scales. |
| 60060 |  |  | Aluminum | Low Profile Single Point Beam | | Class IIIL 10,000M | C3 | | 100 - 2000 lb | Low profile platform load cell |
| 60063 |  |  | St. St. | S-Type load cell. | - | Class III 5,000M; Class IIIL 10,000M | - | - | 500 - 20K | Bin, hopper and belt conveyor scales. Tension measurements. |
| 60064 |  |  | St. St. | Single point load cell. | - | - | - | 6kg - 60kg | 25, 50, 100 | Platform, bench and hopper scales. Checkweighing and netweighing. |
| 65016 |  |  | Steel | Double-ended shear beam load cell. | - | - | - | - | 1K - 300K | Tank, bin and silo weighing. Batching, blending and mixing systems. Level and inventory monitoring. |
| 65016-0104W |  |  | St. St. | Welded seal, double-ended, shear beam load cell. | - | - | - | - | 1K - 75K | Tank, bin and silo weighing. Batching, blending and mixing systems. Level and inventory monitoring. |
| 65016-TWA |  |  | Steel or St. St. | Tank weighing assembly utilizing 65016 double-ended shear beam load cell. | - | - | - | - | 1K - 125K | Batching, blending and mixing. |
| 65023 |  |  | Steel or St. St. | Shear beam load cell. | - | Class III 3,000S; Class III 5,000 M; Class IIIL 10,000M | C3 | 250kg - 10t | 500 - 20K | Floor scales and tank, bin hopper weighing. |
| 65040 |  |  | Steel | Double-ended shear beam load cell. | - | Class IIIL 10,000M | C3 | 10t - 45t | 25K - 125K | Railroad track and truck scales. "Legal for Trade" tank, bin and hopper weighing. |
| 65040-1127W |  |  | Steel | Welded seal, double-ended, shear beam load cell. | - | Class IIIL 10,000M | C3 | 20t - 50t | 50K - 100K | Truck scales and railroad track scales. |
| 65040W |  |  | St. St. | Welded seal, double-ended, shear beam load cell. | - | Class IIIL 10,000M | - | - | 25K - 75K | Truck scales and railroad track scales. |
| 65058 |  |  | Steel | Double-ended shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 10K - 100K | Truck scales and railroad track scales. Precision tank, bin and silo weighing. Level and inventory monitoring. |
| 65058-TSA |  |  | Cast Steel | Truck scale assembly utilizing 65058 or 65058S double-ended shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 10K - 75K | Truck scales. Railroad track scales. "Legal for Trade" tank, bin and hopper weighing. |
| 65058S |  |  | St. St. | Welded seal, double-ended shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000S | - | - | 10K -100K | Tank and reactor weighing. Batching, blending and mixing systems. |
| 65059-TWA |  |  | Steel or St. St. | Tank weighing assembly utilizing either the 65023 shear beam or 60040 bending beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 50 - 2.5K | Tank, bin and hopper weighing. Batching, blending and mixing. |
| 65069-TWA |  |  | Steel or St. St. | Tank weighing assembly utilizing 65058 or 65058S double-ended shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 20K - 200K | "Legal for Trade" weighing. Tank, bin and hopper weighing. Silo weighing. Batching, blending, mixing and inventory monitoring. |
| 65080-TWA |  |  | St. St. | Welded seal tantamount weigh module. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 1K - 20K | Tank and reactor weighing. Batching, blending and mixing. |
| 65082-TWA |  |  | Steel | Tantamount weigh module. | - | Class III 5,000M; Class IIIL 10,000M | C3 | - | 250 - 20K | Tank, bin and hopper. Batching, blending and mixing. "Legal for Trade". |
| 65083 |  |  | St. St. | Stainless steel, welded seal shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 500kg - 10t | 1K - 20K | Floor scales and tank, bin hopper weighing. |
| 65083H |  |  | St. St. | Hermetically sealed, stainless steel, shear beam load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 500kg - 5t | 1K - 10K | Floor scales and tank, bin hopper weighing. |
| 65086-TWA |  |  | St. St. | Sanimount weigh module. | - | - | - | - | 1K - 25K | Tank and reactor weighing. Batching, blending and mixing systems. |
| 65088 |  |  | St. St. | Multi-column, compression/tension load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 10t - 100t | 25K - 200K | Truck and railroad track scales. |
| 65088-0114 |  |  | St. St. | Multi-column, compression/tension load cell. | - | Class III 5,000M; Class IIIL 10,000M | C3 | 23t - 91t | 50K - 200K | Railroad track scales. |
| 65092-TWA |  |  | Steel or St. St. | Tank weighing assembly. | - | - | - | - | 50K - 1M | Tank, bin and silo weighing. Level and inventory monitoring. High capacity weighing. |
| 65094 |  |  | Steel or St. St. | Multi-Column, compression/tension load cell. | - | - | - | - | 50K - 1M | High capacity tank, bin and silo weighing. |
| 65114 |  |  | St. St. | Single column, compression/tension load cell. | - | Class IIIL 10,000M | C3 | 25t - 50t | 50K, 100K | Truck scales. |
| Series | Load Cell Product Image | Technology | Description | Approval EEx ATEX | Approval NTEP | Approval OIML | Rated Capacity kg | Rated Capacity lb | Application Designation |