VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducers>Single Point (28 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (15):
  Promotional Material (15)
Test & measurements: Transducers - Single Point
BrandsVishay Celtron, Vishay Revere, Vishay Sensortronics, Vishay Tedea-Huntleigh

All 28 datasheets shown.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
1002infoAluminumSingle point low capacity aluminium load cell.---0.5kg - 20kg-Bench, counting and retail scales. Process weighing.
1004infoAluminumSingle point low capacity, high precision aluminium load cell.--C30.3kg - 3kg-Bench, counting and retail scales. Process weighing.
1006infoAluminumSingle point low capacity, high precision aluminium load cell.---2kg - 5kg-Bench, counting and retail scales. Process weighing.
1010infoAluminumSingle point low capacity aluminium load cell.EEx ia IIC T4Class III 5,000S-3kg - 90kg-Postal, bench and counting scales. Check weighers and multi-head weighers.
1015infoAluminium
1022infoAluminumSingle point, low profile, aluminium load cell.EEx ia IIC T4Class III 5,000SC33kg - 200kg-Retail, postal, price computing, bank note, counting scales. Medical weighing.
1030infoAluminumSingle point, low capacity aluminium load cell.EEx ia IIC T4-C2.52kg - 15kg-Bench , counting, platform, postal, laboratory and retail scales.
1040/41infoAluminumSingle point, low profile, aluminium load cell.EEx ia IIC T4Class III 5,000SC35kg - 100kg-Retail, bench, counting, platform and postal scales.
1042infoAluminiumSingle point, low profille aluminium load cell.EEx ia IIC T4Class III 5,000SC61kg - 250kg-Retail, bench, counting, platform and postal scales.
1130infoSt. St.Single point, stainless steel load cell.EEx ia IIC T4Class III 4,000SC67kg - 100kg-Retail, counting and platform scales. Food industry.
1140infoSt. St.Single point, stainless steel load cell.EEx ia IIC T4--15kg - 150kg-Retail, bench, counting and platform scales. Food industry.
1142infoSt.St.Single Point St.St. load cell for platformsII 2G EEx ia IIC T4-C310 - 150kgPlatform scales. Food industry.
1242infoAluminumSingle point, medium capacity aluminium load cell.EEx ia IIC T4Class III 5,000SC650kg - 250kg-Bench and hanging scales. Personal and medical weighing.
1250infoAluminumHigh capacity, single point load cell.EEx ia IIC T4Class III 5,000SC350kg - 1000kg-Large platforms, bag fillers, medical weighing, process weighing.
1252infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4-C375kg - 635kg-Large platforms, bag fillers, medical weighing, process weighing.
1260infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4Class III 5,000S; Class III 5,000MC350kg - 660kg-Large platforms, bag fillers, medical weighing, process weighing.
1263infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4-C350kg - 635kg-Large platforms, bag fillers, medical weighing, process weighing.
1265infoAluminumSingle point aluminium load cell.EEx ia IIC T4-C6100kg - 660kg-Platform scales, bag fillers, check weighers, overhead track scales, process weighing.
1320infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4Class III 3,000SC31000kg - 2000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1330infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4-C3500kg - 1000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1510infoSt. St.Single point stainless steel, hermetically sealed load cellEEx ia IIC T6Class III 5,000S; Class III 8,000MC4100kg - 500kg-Bench, hopper, slaughter house and gas bottles scales. Food industry. Hostile environments.
60048infoSteelLow capacity, single point load cell.----25 - 1KPlatform, bench and conveyor belt scales. Checkweighing and netweighing.
60051infoSteelLow capacity, single point load cell.----10, 15, 25, 50, 100, 200Platform, bench and hopper scales. Checkweighing and netweighing.
60060infoAluminumLow Profile Single Point BeamClass IIIL 10,000MC3100 - 2000 lbLow profile platform load cell
60064infoSt. St.Single point load cell.---6kg - 60kg25, 50, 100Platform, bench and hopper scales. Checkweighing and netweighing.
HOCinfoAluminiumHigh-capacity, off center single point load cell.--C3750kg - 2000kg-Floor platform scales, hoppers, belt conveyor scales.
HPSinfoSt. St.Single Point / Platform cell.EEx ib IIC T6, EEx ib IIC T4-C36 - 60 kg-single point belt, single point hoppers, packaging machines, single point platforms
LOCinfoAluminiumSingle point low profile load cell.-Class III 5,000SC65kg - 1000 kg-Floor and bench platform scales. Counting scales. Check Weighers.
LPSinfoAluminiumSingle Point low-profile load cell.-Class III 5,000SC30.6kg - 200kg-Retail and counting scales. Packaging, dosing filling machines.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account