VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducers>Tank weighing (15 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (11):
  Promotional Material (11)
Test & measurements: Transducers - Tank weighing
BrandsVishay Celtron, Vishay Sensortronics, Vishay Tedea-Huntleigh

All 15 datasheets shown.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
120/121infoSt. St.High capacity compression load cell.---10t - 50t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
122infoSt. St.Heavy duty compression load cell.---50t - 150t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
220infoSt. St.High accuracy compression load cell.EEx ia IIC T6Class IIIL 10,000MC65t - 50t-Weighbridges, hopper weighing, tank and silo weighing, large industrial applications, harsh environment
3510infoSt. St.Shear beam welded seal, stainless steel load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC6300kg - 5000kg1K - 4Klow profile platform scales, pallet truck weighers, tanks and silos, hostile environments, food industry, pit mounted platform scales.
3520infoSt. St.Shear beam load cell.EEx ia IIC T6-C6500kg - 2000kg-low profile platform scales, pallet truck weighers, tanks and silos, food industry, pit mounted platform scales.
65023infoSteel or St. St.Shear beam load cell.-Class III 3,000S; Class III 5,000 M; Class IIIL 10,000MC3250kg - 10t500 - 20KFloor scales and tank, bin hopper weighing.
65040infoSteelDouble-ended shear beam load cell.-Class IIIL 10,000MC310t - 45t25K - 125KRailroad track and truck scales. "Legal for Trade" tank, bin and hopper weighing.
65058infoSteelDouble-ended shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3-10K - 100KTruck scales and railroad track scales. Precision tank, bin and silo weighing. Level and inventory monitoring.
65058-TSAinfoCast SteelTruck scale assembly utilizing 65058 or 65058S double-ended shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3-10K - 75KTruck scales. Railroad track scales. "Legal for Trade" tank, bin and hopper weighing.
65083infoSt. St.Stainless steel, welded seal shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3500kg - 10t1K - 20KFloor scales and tank, bin hopper weighing.
65083HinfoSt. St.Hermetically sealed, stainless steel, shear beam load cell.-Class III 5,000M; Class IIIL 10,000MC3500kg - 5t1K - 10KFloor scales and tank, bin hopper weighing.
65094infoSteel or St. St.Multi-Column, compression/tension load cell.----50K - 1MHigh capacity tank, bin and silo weighing.
SEBinfoSteel or St. St.Single-ended shear beam load cell.--C3500kg - 2.5t-Floor scales and tank, bin hopper weighing.
SQBinfoSteel or St. St.Single-ended shear beam load cell.-Class III 3,000S; Class III 5,000M-250kg - 5000kg500 - 20K -- 5K Small EnvelopeFloor scales and tank, bin hopper weighing.
SQB-HinfoSteelHermetically sealed single-ended shear beam load cell.-Class III 3,000S; Class III 5,000M--1K - 10KFloor scales and tank, bin hopper weighing.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account