VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducers>Vishay Tedea-Huntleigh (52 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (14):
  Promotional Material (14)
Test & measurements: Transducers - Vishay Tedea-Huntleigh
BrandVishay Tedea-Huntleigh

All 52 datasheets shown.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication DesignationMountingCable Gland Fitings
1002infoAluminumSingle point low capacity aluminium load cell.---0.5kg - 20kg-Bench, counting and retail scales. Process weighing.
1004infoAluminumSingle point low capacity, high precision aluminium load cell.--C30.3kg - 3kg-Bench, counting and retail scales. Process weighing.
1006infoAluminumSingle point low capacity, high precision aluminium load cell.---2kg - 5kg-Bench, counting and retail scales. Process weighing.
1010infoAluminumSingle point low capacity aluminium load cell.EEx ia IIC T4Class III 5,000S-3kg - 90kg-Postal, bench and counting scales. Check weighers and multi-head weighers.
1015infoAluminium
1022infoAluminumSingle point, low profile, aluminium load cell.EEx ia IIC T4Class III 5,000SC33kg - 200kg-Retail, postal, price computing, bank note, counting scales. Medical weighing.
1030infoAluminumSingle point, low capacity aluminium load cell.EEx ia IIC T4-C2.52kg - 15kg-Bench , counting, platform, postal, laboratory and retail scales.
1040/41infoAluminumSingle point, low profile, aluminium load cell.EEx ia IIC T4Class III 5,000SC35kg - 100kg-Retail, bench, counting, platform and postal scales.
1042infoAluminiumSingle point, low profille aluminium load cell.EEx ia IIC T4Class III 5,000SC61kg - 250kg-Retail, bench, counting, platform and postal scales.
1130infoSt. St.Single point, stainless steel load cell.EEx ia IIC T4Class III 4,000SC67kg - 100kg-Retail, counting and platform scales. Food industry.
1140infoSt. St.Single point, stainless steel load cell.EEx ia IIC T4--15kg - 150kg-Retail, bench, counting and platform scales. Food industry.
1142infoSt.St.Single Point St.St. load cell for platformsII 2G EEx ia IIC T4-C310 - 150kgPlatform scales. Food industry.
120/121infoSt. St.High capacity compression load cell.---10t - 50t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
122infoSt. St.Heavy duty compression load cell.---50t - 150t-Weighbridges, hopper weighing, tank weighing, large industrial applications.
1242infoAluminumSingle point, medium capacity aluminium load cell.EEx ia IIC T4Class III 5,000SC650kg - 250kg-Bench and hanging scales. Personal and medical weighing.
1250infoAluminumHigh capacity, single point load cell.EEx ia IIC T4Class III 5,000SC350kg - 1000kg-Large platforms, bag fillers, medical weighing, process weighing.
1252infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4-C375kg - 635kg-Large platforms, bag fillers, medical weighing, process weighing.
1260infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4Class III 5,000S; Class III 5,000MC350kg - 660kg-Large platforms, bag fillers, medical weighing, process weighing.
1263infoAluminumHigh capacity, single point aluminum load cell.EEx ia IIC T4-C350kg - 635kg-Large platforms, bag fillers, medical weighing, process weighing.
1265infoAluminumSingle point aluminium load cell.EEx ia IIC T4-C6100kg - 660kg-Platform scales, bag fillers, check weighers, overhead track scales, process weighing.
1320infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4Class III 3,000SC31000kg - 2000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1330infoAluminiumHigh capacity, single point aluminium load cell.EEx ia IIC T4-C3500kg - 1000kg-Very big platform scales, hopper and hanging scales. Process weighing.
1410infoAluminiumSingle point aluminum damped load cell for rotary filling machines.---10kg - 30kg-Rotary filling machines, bottle filling.
1430infoSt.St.Single point damped load cell, St.St. washdown enclosure, insensitive to centrifugal forces, designed for rotary filling machines---317, 23Rotary liquid filling machines,
1510infoSt. St.Single point stainless steel, hermetically sealed load cellEEx ia IIC T6Class III 5,000S; Class III 8,000MC4100kg - 500kg-Bench, hopper, slaughter house and gas bottles scales. Food industry. Hostile environments.
220infoSt. St.High accuracy compression load cell.EEx ia IIC T6Class IIIL 10,000MC65t - 50t-Weighbridges, hopper weighing, tank and silo weighing, large industrial applications, harsh environment
220-10t Weighbridge MountinfoSteelWeighbridge mount.-----Weighbridge scale
220-Rocker Pin MountinfoSteelRocker pin for weighbridge/truck scale.-----Weighbridge scale and silo/hopper mount
220-Silo MountinfoSt. St.Heavy duty silo mount for the 220 load cell.-----Silo/hopper mount
220-Weighbridge MountinfoSteelMount for weighbridge/truck scales.-----Weighbridge scale
240infoSteel or St. St.Fluid damped single point load cell.-Class III 5,000MC32kg - 50kg-Check weighing, multi-head weighers, grading machines, liquid filling, dynamic weighing.
240DinfoCoated Steel, St. St.Digital Single Point1 - 90 kgDigital fluid damped single point load cell
250infoA lot steel Zinc platedCompression disk load cellNoNoNo500 KgLow profile platform scales, pallet scales, Eleveators
327infoAluminumS-Type load cellNoNoNo50-500LBHybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment
3310infoAluminiumShear beam aluminium load cell.---250kg - 1000kg-Low profile platform scales, pallet scales, overhead track scales, process weighing.
3410/3411infoSteel or St. St.Shear beam load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC3250kg, 500kg, 1000kg, 2000kg1K - 4KLow profile platform scales, pallet scales, overhead track scales, process weighing.
3420/3421infoSteelShear beam load cell.-Class III 3,000S; Class III 5,000M--5K - 10KHigh accuracy platform scales, pallet truck scales. Process weighing.
3510infoSt. St.Shear beam welded seal, stainless steel load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC6300kg - 5000kg1K - 4Klow profile platform scales, pallet truck weighers, tanks and silos, hostile environments, food industry, pit mounted platform scales.
3520infoSt. St.Shear beam load cell.EEx ia IIC T6-C6500kg - 2000kg-low profile platform scales, pallet truck weighers, tanks and silos, food industry, pit mounted platform scales.
355infoSt. St.Single ended bending beam load cell.EEx ia IIC T6Class III 4,000S; Class III 5,000MC45kg - 500kg-Low-profile platforms, loss-in-weight feeders, marine and hybrid scales, belt weighers, food industry, harsh environment.
380infoAluminumLow profile planar beam load cellNoNoNo7.5- 150 kgLow profile platform scales, pallet scales, medical&postal scale
4158infoSteelDouble ended shear beam load cell.EEx ia IIC T6Class IIIL 10,000M--10K - 75KTanks and silos, truck scales, axle weighers.
4158 MountinfoSteelHardware only10,000 - 75, 000 lbMounting hardware for 4158 load cells
614infoAluminumS-Type load cell.EEx ia IIC T4-C350kg - 500kg-Lever conversions, hanging scales, force measurement and industrial applications.
615/616infoAlloy Steel, St. St.S-Type load cell.EEx ia IIC T4--50kg - 1000kg-Lever conversions, hanging scales, force measurement and industrial applications.
619infoNickel plated alloy steelS-Type load cell.EEx ia IIC T6--1500 - 5000-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment.
620infoSt. St.S-Type load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC3500kg - 5000kg-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment, harsh environment.
9010infoAluminum, St. St.Damped load cell.---3kg - 90kg-Check weighing, multi-head weighers, grading machines, liquid filling, dynamic weighing.
9010DinfoAnodized Steel, St. St.Digital load cell3 - 50 kgDigital self-contained weigh module
CellMateinfoNickel Plated Steel, St. St.Mounting assembly for Ring type load cellsNoNoNo5t - 30t15K- 75KHopper weighing, suspended hoppers, Silo weighing
DLC08infoAluminumSingle Point, low profile aluminum load cell3 - 200kgRetail, bench, counting, platform and postal scales
DLC09infoAluminum & alloy steelDigital load cellNoNoNo4 - 200kgRetail, bench, counting, platform and postal scales
LCT-01 Load Cell TesterinfoPortable Load Cell Testerload cell testerHand Held-
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication DesignationMountingCable Gland Fitings
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account