VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Test & measurements> Transducers>Tension, Compression measurements (11 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (15):
  Promotional Material (15)
Test & measurements: Transducers - Tension, Compression measurements
BrandsVishay Celtron, Vishay Revere, Vishay Sensortronics, Vishay Tedea-Huntleigh

All 11 datasheets shown.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
363infoNickel plated steelS-TypeNoClass IIIL 10,000MC30.05 - 10t50 - 750 1 -10 Ksuspended hoppers, force measurement, overhead track scales
60001infoSteel or St. St.S-Type load cell.-Class III 5,000S; Class III 5,000M; Class IIIL 10,000S; Class IIIL 10,000MC350kg - 10t25 - 20KBin, hopper and belt conveyor scales. Tension and compression measurements.
60036infoSteelS-Type load cell.----25 - 250Tank, bin and hopper weighing. Belt conveyor scales and netweighing.
60063infoSt. St.S-Type load cell.-Class III 5,000M; Class IIIL 10,000M--500 - 20KBin, hopper and belt conveyor scales. Tension measurements.
614infoAluminumS-Type load cell.EEx ia IIC T4-C350kg - 500kg-Lever conversions, hanging scales, force measurement and industrial applications.
615/616infoAlloy Steel, St. St.S-Type load cell.EEx ia IIC T4--50kg - 1000kg-Lever conversions, hanging scales, force measurement and industrial applications.
619infoNickel Plated Alloy SteelS-Type load cell.EEx ia IIC T6--1500 - 5000-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment.
620infoSt. St.S-Type load cell.EEx ia IIC T6Class III 3,000S; Class III 5,000MC3500kg - 5000kg-Hybrid scales, hopper weighing, belt weighers, dynamometers, material testing machines, lever arm conversions, vibratory feeding equipment, harsh environment.
9363infoSt. St.S-type load cellClass IIIL 10,000MOIML50 - 10,000 kg50 - 20,000 lbUniversal Load Cell
BSPinfoSt. St.S-TypeYesClass IIIL 10,000MC30.05 - 5t100 - 10Ksuspended hoppers, force measurement, overhead track scales
STCinfoSteelS-Type load cell.-Class III 5,000S; Class IIIL 10,000S-25kg - 5000kg250 - 40KBin, hopper and belt conveyor scales.
SeriesLoad Cell Product ImageTechnologyDescriptionApproval EEx ATEXApproval NTEPApproval OIMLRated Capacity kgRated Capacity lbApplication Designation
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account