| 2381 66. 93.../PTCLL..P....E |  | PTC | PTC Thermistors, Time Delay For Lighting |
| 307C1171 |  | PTC, Ceramic | Fluorescent Lighting - 240 ohm ; 5.5 mm Dia ; 260mA @ 1 sec ; 350 Vrms |
| 307C1223 |  | PTC, Ceramic | Fluorescent Lighting - 200 ohm ; 5.5 mm Dia ; 300mA @ 1 sec ; 320 Vrms |
| 307C1224 |  | PTC, Ceramic | Fluorescent Lighting - 600 ohm ; 5.5 mm Dia ; 170mA @ 1 sec ; 460 Vrms |
| 307C1225 |  | PTC, Ceramic | Fluorescent Lighting - 300 ohm ; 5.5 mm Dia ; 225mA @ 1 sec ; 400 Vrms |
| 307C1230 |  | PTC, Ceramic | Fluorescent Lighting - 50 ohm ; 5.5 mm Dia ; 430mA @ 1 sec ; 175 Vrms |
| 307C1242 |  | PTC, Ceramic | Fluorescent Lighting - 300 ohm ; 7 mm Dia ; 270mA @ 1 sec ; 370 Vrms |
| 307C1252 |  | PTC, Ceramic | Fluorescent Lighting - 600 ohm ; 5.5 mm Dia ; 185mA @ 1 sec ; 420 Vrms |
| 307C1253 |  | PTC, Ceramic | Fluorescent Lighting - 150 ohm ; 5.5 mm Dia ; 260mA @ 1 sec ; 235 Vrms |
| 307C1258 |  | PTC, Ceramic | Fluorescent Lighting - 85 ohm ; 10 mm Dia ; 820mA @ 1 sec ; 280 Vrms |
| 307C1259 |  | PTC, Ceramic | Fluorescent Lighting - 125 ohm ; 5.5 mm Dia ; 280mA @ 1 sec ; 230 Vrms |
| 307C1260 |  | PTC, Ceramic | Fluorescent Lighting - 850 ohm ; 7 mm Dia ; 190mA @ 1 sec ; 520 Vrms |
| 307C1287 |  | PTC, Ceramic | Fluorescent Lighting - 150 ohm ; 8.5 mm Dia ; 550mA @ 1 sec ; 400 Vrms |
| 307C1306 |  | PTC, Ceramic | Fluorescent Lighting - 150 ohm ; 7 mm Dia ; 400mA @ 1 sec ; 340 Vrms |
| 307C1360 |  | PTC, Ceramic | Fluorescent Lighting - 300 ohm ; 7 mm Dia ; 230mA @ 1 sec ; 420 Vrms |
| 307C1361 |  | PTC, Ceramic | Fluorescent Lighting - 500 ohm ; 7 mm Dia ; 190mA @ 1 sec ; 480 Vrms |
| 307C1362 |  | PTC, Ceramic | Fluorescent Lighting - 800 ohm ; 7 mm Dia ; 155mA @ 1 sec ; 530 Vrms |
| 307C1363 |  | PTC, Ceramic | Fluorescent Lighting - 85 ohm ; 8.5 mm Dia ; 670mA @ 1 sec ; 210 Vrms |
| 307C1364 |  | PTC, Ceramic | Fluorescent Lighting - 100 ohm ; 5.5 mm Dia ; 270mA @ 1 sec ; 260 Vrms |
| 307C1365 |  | PTC, Ceramic | Fluorescent Lighting - 100 ohm ; 10 mm Dia ; 750mA @ 1 sec ; 310 Vrms |
| 307C1366 |  | PTC, Ceramic | Fluorescent Lighting - 70 ohm ; 5.5 mm Dia ; 725mA @ 1 sec ; 300 Vrms |
| 307C1367 |  | PTC, Ceramic | Fluorescent Lighting - 70 ohm ; 8.5 mm Dia ; 750mA @ 1 sec ; 210 Vrms |
| 307C1375 |  | PTC, Ceramic | Fluorescent Lighting - 200 ohm ; 7 mm Dia ; 300mA @ 1 sec ; 355 Vrms |
| 307C1403 |  | PTC, Ceramic | Fluorescent Lighting - 100 ohm ; 7 mm Dia ; 390mA @ 1 sec ; 340 Vrms |
| 307C1407 |  | PTC, Ceramic | Fluorescent Lighting - 150 ohm ; 4.5 mm Dia ; 215mA @ 1 sec ; 265 Vrms |
| 307C1414 |  | PTC, Ceramic | Fluorescent Lighting - 150 ohm ; 4.5 mm Dia ; 200mA @ 1 sec ; 280 Vrms |
| Series | Technology | Description |