MENU

PTCCL - 265 V Series product information

265 V PTC Thermistors for Overload Protection

 Datasheet

FEATURES

Wide range of trip and non-trip currents: From 11 mA up to 800 mA
Small ratio between trip and non-trip currents (It/Int = 1.5 at 25 C)
High maximum inrush current (up to 5.5 A)

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes