Piezo resistive sensor bridge analog temperature compensation calculator

Input Parameters

Source Type:
Mechanical Execution:
TMin (< 25 °C & > -55 °C):
°C
TMax (< 155 °C & > 25 °C):
°C
TCR:
%/°C
TCS:
%/°C
Vcc
Volts
Icc
Amps
Rsens @25 °C:
Ohms
Vb @25 °C:
Volts




Fixed Value Resistor Input

Tolerance:
Display Vmin / Vmax Trend Line:  
    





Temperature (°Celsius)
Vb (Volts)
Vcomp (Volts)
Vcomp max
Vcomp min