VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZThermistorsPress Releases
All Thermistors press releases

March 07, 2008

Vishay Releases New Platinum SMD Flat Chip Temperature Sensors in Three Standard Chip Sizes

October 24, 2007

Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating Applications

January 14, 2005

Vishay’s New Twin PTC Thermistors Combine Two Components in One Surface-Mount Package, Provide Maximum Voltage Rating of 240 V and Maximum Current Ratings from 2.5 A to 4.0 A

December 11, 2002

Glass coated SMD thermistors with nickel barrier termination

November 21, 2002

Accurate long leaded NTC chip thermistors ideal for refrigerator, freezer, air conditioning and floor heating applications

January 03, 2001

New Vishay Thermistors Deliver Stable, Accurate Performance for Temperature Compensation Applications

Sept. 08, 2000

Vishay Extends Surface-Mount Thermistor Series

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account