VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZThermistorsPress Releases
All Thermistors press releases

October 24, 2007

Vishay’s New PTC Thermistors Offer Mains Voltage Operation with Surface Temperatures Ratings from 100 °C to 200 °C for Heating Applications

January 14, 2005

Vishay’s New Twin PTC Thermistors Combine Two Components in One Surface-Mount Package, Provide Maximum Voltage Rating of 240 V and Maximum Current Ratings from 2.5 A to 4.0 A

January 03, 2001

New Vishay Thermistors Deliver Stable, Accurate Performance for Temperature Compensation Applications

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account