MENU

Thermistors - PTC Thermistors

Vishay Intertechnology’s PTC (positive temperature coefficient) thermistors portfolio includes parts for over-temperature protection, overload protection, heating applications, and time delay for lighting; motor start packages; motor start pellets; and nickel film linear thermistors.

Thermistors - PTC Thermistors
Series
Product Image
Description
Resistance at
25 C (min.)
(Ω)
Resistance at 25 C (max.)
(Ω)
Tn / Tsw (min.)
(C)
Tn / Tsw (max.)
(C)
Iol (max.)
(A)
Vmax.
(V)
Operating Temperature
(min.)
(C)
Operating Temperature
(max.)
(C)
Datasheet
info
PTC Thermistors Motor Start Packages 15 75 110 120 36 500 -10 80
Datasheet
info
PTC Thermistors Motor Start Pellets 3.3 75 n/a n/a n/a 450 -10 85
Datasheet
info
145 V PTC Thermistors for Overload Protection 1.3 240 135 140 13 145 0 70
Datasheet
info
265 V PTC Thermistors for Overload Protection 2.1 3000 135 145 5.5 265 0 70
Datasheet
info
30 V to 60 V PTC Thermistors for Overload Protection 0.3 50 135 145 23 60 -40 85
Datasheet
info
600 V to 1000 V PTC Thermistors for Overload Protection 400 1600 90 115 2 n/a -20 85
Datasheet
info
PTC Thermistors, Inrush current limiter and Energy Load-Dump 60 500 130 140 n/a n/a -40 105
Datasheet
info
PTC Thermistors for Heating Application 1200 1200 50 150 n/a 265 -40 85
Datasheet
info
PTC Thermistors, Time Delay for Lighting 100 625 n/a n/a 1 n/a -20 105
Datasheet
info
PTC Thermistors, Mini Chips for Over-Temperature Protection 30 100 70 150 n/a 30 -20 165
Datasheet
info
PTC Thermistors, Lug Sensors for Over-Temperature Protection 20 100 70 150 n/a 30 -20 165
Datasheet
info
PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection 20 120 80 150 n/a 30 -40 165
Datasheet
info
PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection 20 100 70 150 n/a 30 -20 165
Datasheet
info
PTC Thermistors, Overload Protection for Telecommunication 8 50 n/a n/a 10 600 0 95
Datasheet
info
TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection 10 50 105 130 8 240 -40 85
Datasheet
info
SMD PTC Thermistors For Overload Protection 2 500 105 140 10 400 -40 85