VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZThermistors PTS
Contact information for:
Distributors
Sales Representatives
Sales Offices

New PTS 0603, PTS 0805, and PTS 1206 SMD Flat Chip Temperature Sensors

The Key Benefits:

  • Offered in three standard chip sizes — 0603, 0805, and 1206
  • Short reaction times of ≤ 5 s (in air)
  • Outstanding stability of temperature characteristic of < ±0.04 % over a wide temperature range of -55 °C up to +155 °C
  • Feature B and 2B tolerance classes
  • Offer resistance values of 100 Ω, 500 Ω, and 1 kΩ, with other values available on request
  • Special coating protects against electrical, mechanical, and climatic impacts
  • Pure tin on nickel plating terminations
    • Proven immunity of plating against tin whisker growth
  • Suitable for processing on automatic SMD assembly systems in large-scale applications
  • Support lead (Pb)-free soldering

The Key Applications:

  • Precise temperature measurements in automotive electronics, industrial electronics, telecommunication systems, and medical equipment

The News:

Vishay's New Platinum SMD Flat Chip Temperature Sensors in Three Standard Chip Sizes Offer Short Reaction Time of ≤ 5 s (in air), Wide Temperature Range from -55 °C up to +155 °C, and Stability of Temperature Characteristic of < ±0.04 %

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of new platinum SMD flat chip temperature sensors that offer advanced thin film technology in three standard chip sizes – 0603, 0805, and 1206. The devices feature short reaction times of ≤ 5 s (in air) and a temperature range from -55 °C up to +155 °C.

  • Remain stable for a long time over a wide temperature range thanks to a highly controlled platinum thin film manufacturing process
  • Suitable for processing on automatic SMD assembly systems in large-scale applications using wave, reflow, or vapor phase processes
  • Terminations are pure tin on nickel plating, and the immunity of the plating against tin whisker growth has been proven under extensive testing
  • Devices comply with the CEFIC-EECA-EICTA list of legal restrictions on hazardous substances and are tested in accordance with IEC 60751 and IEC 60068 series

Key Device Specifications:

  • ≤ 5-s reaction time (in air)
  • Temperature range of -55 °C up to +155 °C
  • 0603, 0805, and 1206 standard chip sizes
  • Stability of temperature characteristic of < ±0.04 %
  • B and 2B tolerance classes
  • TC = +3850 ppm/K
  • Resistance values of 100 Ω, 500 Ω, and 1 kΩ

The Perspective:

With short reaction times of ≤5 s (in air) and an outstanding stability of temperature characteristic of < ±0.04 % over a wide temperature range of -55 °C up to +155 °C, Vishay's new platinum SMD flat chip temperature sensors offer advanced thin film technology for precise temperature measurement in three standard chip sizes – 0603, 0805, and 1206.

Availability:

Samples and production quantities of the new flat chip temperature sensors are available now, with lead times of ten to twelve weeks for larger orders.

Product Sheet

 

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account