|
The News
Vishay BCcomponents has announced a new range of components that integrate
two PTC (positive temperature coefficient) thermistors into a single
surface-mount package.
Benchmark Telecom PTC's improve on board space up to 65%
In addition to reducing component count, the new 2322 673 xxxxx twin
vertical SMD PTC devices can reduce the board space required to implement
overload protection in telecommunications applications by up to 65%.
Matched pair in one package reduces
component count and assembly time
Suitable for fast
pick-and-place
thanks to limited weight and height
Ceramic PTC technology for
faster
response time
Thermal coupled PTCs for
enhanced
protection
Four spaced terminations for
heat
flow regulation and improved
mechanical stability
Compliant with the enhanced
level
requirements of ITU-K20-21-45 edition
2003
Lead (Pb)-free-compatible
Custom versions available on
request
Target Applications
The Vishay BCcomponents twin vertical surface mount PTC thermistors are a
space-saving solution for overload protection in telecom applications
including telecommunications infrastructure, PABXs and set-top boxes.
The Perspective
These new TWIN Vertical SMD PTC Thermistors redefine benchmarks for PTCs
with a complete family of devices that answers the market's demand for
cost-effective solutions for the development of designs with limited board
space and where stability, fast response and recovery times are required.
Availability
Samples are available now. Lead time for production quantities is 9
weeks.
Application note
Product
sheet
Datasheet
Packaging
info
|