Thyristors - Max. turn-off time above 20 µs
|
Series
|
Package
|
Diode Variations
|
IT(AV)
(A) |
TC/Ths
(°C) |
ITSM @ 50 Hz
(A) |
ITSM @ 60 Hz
(A) |
VDRM/VRRM
(V) |
tq
(µs) |
VTM
(V) |
IGT
(mA) |
TJ
(°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-94 (TO-209AC) | Single SCR | 105 | 85 | 3000 | 3150 | 400 | 10 to 25 | 1.73 | 200 | - 40 to 125 | |
| TO-94 (TO-209AC) | Single SCR | 105 | 85 | 3000 | 3150 | 800 | 10 to 25 | 1.73 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 330 | 55 | 4680 | 4900 | 1000 | 15 to 30 | 2.07 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 330 | 55 | 4680 | 4900 | 1200 | 15 to 30 | 2.07 | 200 | - 40 to 125 | |
| TO-93 (TO-209AB) | Single SCR | 175 | 85 | 4680 | 4900 | 1000 | 15 to 25 | 2.07 | 200 | - 40 to 125 | |
| TO-93 (TO-209AB) | Single SCR | 175 | 85 | 4680 | 4900 | 1200 | 15 to 25 | 2.07 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 370 | 55 | 5260 | 5510 | 1000 | 20 to 30 | 1.72 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 370 | 55 | 5260 | 5510 | 1200 | 20 to 30 | 1.72 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 390 | 55 | 5850 | 6130 | 400 | 10 to 30 | 1.58 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 390 | 55 | 5850 | 6130 | 800 | 10 to 30 | 1.58 | 200 | - 40 to 125 | |
| B-PUK (TO-200AC) | Single SCR | 515 | 55 | 7950 | 8320 | 1000 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| B-PUK (TO-200AC) | Single SCR | 515 | 55 | 7950 | 8320 | 1200 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| B-PUK (TO-200AC) | Single SCR | 515 | 55 | 7950 | 8320 | 400 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| B-PUK (TO-200AC) | Single SCR | 515 | 55 | 7950 | 8320 | 800 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 620 | 55 | 7950 | 8320 | 1000 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 620 | 55 | 7950 | 8320 | 1200 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 620 | 55 | 7950 | 8320 | 400 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 620 | 55 | 7950 | 8320 | 800 | 10 to 30 | 2.16 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 720 | 55 | 11 000 | 11 500 | 400 | 10 to 30 | 1.96 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 720 | 55 | 11 000 | 11 500 | 800 | 10 to 30 | 1.96 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 720 | 55 | 11 000 | 11 500 | 400 | 10 to 30 | 1.96 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 720 | 55 | 11 000 | 11 500 | 800 | 10 to 30 | 1.96 | 200 | - 40 to 125 |






