MENU

VS-30TPS16-M3 product information

Thyristor High Voltage, Phase Control SCR, 30 A

 Datasheet

FEATURES

High voltage (up to 1600 V)
Designed and qualified according to JEDEC®-JESD 47
125 °C max. operating junction temperature

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes