MENU

VS-25TTS16SLHM3 product information

Thyristor Surface Mount, Phase Control SCR, 16 A

 Datasheet

FEATURES

Meets MSL level 1, per J-STD-020, LF maximum peak of 260 C
AEC-Q101 qualified
Meets JESD 201 class 1A whisker test

APPLICATIONS



If you haven't already registered, you must register to submit a request.
* = required
* Part Number
* Part Description
Doc ID
* Quantity
* Project Name
* Estimated Annual Use
Customer Material Number
Start of Production
 
Notes