Thyristors - Max. turn-off time up to 20 µs
|
Series
|
Package
|
Diode Variations
|
IT(AV)
(A) |
TC/Ths
(°C) |
ITSM @ 50 Hz
(A) |
ITSM @ 60 Hz
(A) |
VDRM/VRRM
(V) |
tq
(µs) |
VTM
(V) |
IGT
(mA) |
TJ
(°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| E-PUK (TO-200AB) | Single SCR | 370 | 55 | 4900 | 5130 | 400 | 10 to 20 | 1.80 | 200 | - 40 to 125 | |
| E-PUK (TO-200AB) | Single SCR | 370 | 55 | 4900 | 5130 | 800 | 10 to 20 | 1.80 | 200 | - 40 to 125 | |
| TO-93 (TO-209AB) | Single SCR | 195 | 85 | 4900 | 5130 | 400 | 15 to 20 | 1.80 | 200 | - 40 to 125 | |
| TO-93 (TO-209AB) | Single SCR | 195 | 85 | 4900 | 5130 | 800 | 15 to 20 | 1.80 | 200 | - 40 to 125 | |
| TO-118 (TO-209AE) | Single SCR | 300 | 65 | 7950 | 8320 | 1200 | 10/20 | 2.16 | 200 | - 40 to 125 | |
| TO-118 (TO-209AE) | Single SCR | 300 | 65 | 7950 | 8320 | 400 | 10/20 | 2.16 | 200 | - 40 to 125 | |
| TO-118 (TO-209AE) | Single SCR | 300 | 65 | 7950 | 8320 | 800 | 10/20 | 2.16 | 200 | - 40 to 125 | |
| TO-118 (TO-209AE) | Single SCR | 330 | 75 | 11 000 | 11 520 | 400 | 15 | 1.96 | 200 | - 40 to 125 | |
| TO-118 (TO-209AE) | Single SCR | 330 | 75 | 11 000 | 11 520 | 800 | 15 | 1.96 | 200 | - 40 to 125 |