VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZTransistors, RF & AFSOT-363 Package
Contact information for:
Distributors
Sales Representatives
Sales Offices

SOT-363

SOT-363 switch

Features

Two differently optimized amplifiers in a single package. One of them has a fully internal self-biasing network on chip and the other with a partly integrated bias for easy Gate 1 switch-off with PNP switching transistors inside PLL-IC
Internal switch for saving lines on PCB layout as well as external components
Superior cross modulation at gain reduction.
Low noise figure, high gain.
High AGC-range with soft slope.
Drain supply voltage is 5V.
Main AGC control range from 3 V to 0.5 V.

Key Applications

AGC controlled front-end amplifiers of digital and analog tuners in TV, VCR, Set Top Boxes, and satellite systems

 

Dual-MOSMIC® Devices Combine VHF- and UHF-Optimized Amplifiers and Integrated Band Switch in SOT363 Packages

With excellent dynamic performance, a compact package, and added space savings provided by an integrated band switch that enables one-line switching, the TSDF12830YS, TSDF32830YS, TSDF52830YS, and TSDF72830YS serve high-volume solutions for applications including AGC-controlled front-end amplifiers of digital and analog tuners in TVs, VCRs, set-top boxes, satellite systems, and other multimedia and communications equipment.

The devices’ integrated band switch not only reduces the number of lines on the printed circuit board, but also lowers the number of external components required. Integrated antiserial diodes between the gates and source protect against excessive input voltage. The drain output pin of each stage is opposite to the corresponding Gate 1 pin in an “SOT-363(L)” pin configuration. Each of those part numbers TSDF*2830YS offers a high AGC range with a soft slope and a main AGC control range of 3 V to 0.5 V. The devices offer identical electrical specifications while giving designers a choice of four pinout options for the amplifiers.

Part Number

Band

Forward Transadmittance (mS)

Gate 1 Input Capacitance (pF)

Optimum Freq. at 800 MHz (dB)

Cross Modulation at 40 dB AGC (dBµV)

Package

TSDF12830YS

VHF*

28

2.5

1.5

Min. 105

SOT363

UHF+

31

1.9

1.3

Min. 100

TSDF32830YS

VHF*

28

2.5

1.5

Min. 105

SOT363(L)

UHF+

31

1.9

1.3

Min. 100

TSDF52830YS

VHF*

28

2.5

1.5

Min. 105

SOT363(R)

UHF+

31

1.9

1.3

Min. 100

TSDF72830YS

VHF*

28

2.5

1.5

Min. 105

SOT363(L)

UHF+

31

1.9

1.3

Min. 100

* No dc connection to Gate 1 of VHF part
+ For PLL-ICs with PNP switching transistors

SOT-363 package dimensions
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account