June 11, 2025 | Axial zementierte, drahtgewickelte Sicherheitswiderstände der Serie AC03-CS von Vishay Intertechnology jetzt mit WSZ-Anschlussform erhältlich
|  |
June 11, 2025 | Vishay Intertechnology AC03-CS Series Axial Cemented, Leaded Wirewound Safety Resistors Now Available With WSZ Lead Form
|  |
April 23, 2025 | Vishay Intertechnology Thick Film Power Resistor With Optional NTC Thermistor and PC-TIM Simplifies Designs and Saves Board Space
|  |
December 18, 2024 | Präzisions-Dünnschicht-MELF-Widerstände von Vishay Intertechnology reduzieren die Komponentenanzahl, sparen Platz, vereinfachen Designs und senken Kosten
|  |
December 18, 2024 | Vishay Intertechnology Precision Thin Film MELF Resistors Reduce Component Counts to Save Space, Simplify Designs, and Lower Costs
|  |
November 26, 2024 | Vishay Intertechnology stellt oberflächenmontierte Dickschicht-Leistungswiderstand fuer die Automobilindustrie mit Multipuls-Fähigkeit im TO-263-Gehäuse (D2PAK) vor
|  |
November 26, 2024 | Vishay Intertechnology Automotive Grade Surface-Mount Thick Film Power Resistor Offers Multi-Pulse Capabilities in TO-263 (D2PAK) Package
|  |
October 29, 2024 | PTC-Thermistoren von Vishay Intertechnology zur Einschaltstrombegrenzung verbessern die die Leistung in aktiven Lade- und Entladeschaltungen
|  |
October 29, 2024 | Vishay Intertechnology High Energy Inrush Current Limiting PTC Thermistors Increase Performance in Active Charge and Discharge Circuits
|  |
July 23, 2024 | Vishay Intertechnology AEC-Q200 Qualified Thin Film Chip Resistors Deliver Stable High Frequency Performance Up to 70 GHz
|  |
May 28, 2024 | Vishay Intertechnology fügt Pick-and-Place-freundliche SMD-Anschlussbiegeoption für zementierte, axial bedrahtete 5-W-Drahtwiderstände AC05 und AC05-AT hinzu
|  |
May 28, 2024 | Vishay Intertechnology Adds Pick and Place Friendly SMD Lead Bending Option for AC05 and AC05-AT 5 W Cemented, Axial-Leaded Wirewound Resistors
|  |
March 6, 2024 | PTC-Thermistoren zur Einschaltstrombegrenzung von Vishay Intertechnology erhöhen die Leistung in aktiven Lade- und Entladeschaltungen
|  |
March 6, 2024 | Vishay Intertechnology Inrush Current Limiting PTC Thermistors Increase Performance in Active Charge and Discharge Circuits
|  |
May 30, 2023 | Vishay Intertechnology Thick Film Power Resistor With Optional NTC Thermistor and PC-TIM Simplifies Designs, Saves Board Space, and Lowers Costs
|  |
January 26, 2022 | Vishay Intertechnology Extends Resistance Range of MC AT Precision Series Thin Film Chip Resistors in 0402, 0603, and 0805 Case Sizes
|  |
September 22, 2021 | Vishay Intertechnology Enhances Thick Film Chip Resistor in 1206 Case Size With Higher 0.5 W Power Rating
|  |
September 15, 2021 | Vishay Intertechnology AEC-Q200 Qualified Thin Film Wraparound Chip Resistors Combine High Power Ratings to 2.5 W With Superior Moisture Resistance
|  |
February 22, 2021 | Vishay Intertechnology Increases Resistance Ratios and Operating Voltages for ACAS AT Precision Thin Film Chip Resistor Arrays |  |
February 4, 2021 | Vishay Intertechnology Extends NCW AT Family of Wide Terminal Thin Film Chip Resistors With Larger 0612 Case Size |  |
August 31, 2020 | Vishay Intertechnology Extends TNPW e3 Series of High Stability Thin Film Flat Chip Resistors With New Device in Compact 0201 Case Size |  |
May 27, 2020 | Vishay Intertechnology Lowers TCR for TNPU e3 Series Ultra Precision Thin Film Flat Chip Resistors in 0603, 0805, and 1206 Case Sizes |  |
April 6, 2020 | New Vishay Intertechnology ThermaWickTM SMD Thermal Jumper Chip Removes Heat From Electrically Isolated Components |  |
March 2, 2020 | Vishay Intertechnology TNPU e3 Series Ultra Precision Thin Film Flat Chip Resistors Is Now Available in Additional Space-Saving 0402 Case Size |  |
February 19, 2020 | Vishay Intertechnology AEC-Q200 Qualified Thick Film High Power Resistors Reduce Component Counts, Lower Costs |  |