Video Library
Inductors VIDEOS
IHLP® Power Inductor Saturation Current Performance Test (Product Demo)
Saturation current demonstration for IHLP® power inductors.
Share
X
|
Inductors
Learn about the design and construction of Vishay’s Haptic Actuator and demo unit which generates simple feedback patterns to show the device’s capabilities. Our standard IHPTs can be customized to meet a wide variety of haptic feedback requirements. |
This animation provides a detailed overview of the packages across the whole IHLP family from the smallest -1212 to the largest -8787 size, it shows the case dimensions and the different heights which are available within the product portfolio. |
We take a look at the electrical and mechanical specifications of the product series which covers a range of output voltages from 12 V to 24 V. You can also see the results of a circuit level comparison of the two designs. |
Widely used for energy storage and high current noise filtering, our power inductors handle high transient current spikes without saturation. The new IHLE series offers superior EMI performance with its integrated E-Field shield. |
IHLD, Low Profile, High-Current Dual Inductors, Save Space and Provide Better Performance |
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®