MENU

Video Library

Power IC

Test the SiC468 product using this quick and easy evaluation board
Understanding and minimizing the effect of charge injection for high speed, high accuracy data acquisition designs
Demo on 100 MHz envelope tracking modulator using SiP2204
Next Generation DrMOS for 20 % Lower Power Losses
Live demo from APEC 2015 SiC462 Buck Regulator
Compact, High-Performance Buck Regulator.
28 V Programmable Protected Load Switch ~ SiP32429
SiP12109 microBUCK 16 V, 4 A/6 A DC/DC Regulator Demonstration
One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
The SiC769 DrMOS 6 x 6 offers the Industry's best power density for mainstream multi-phae Vcore applications. This integrated MOSFET and driver IC solution delivers up to 35 A with a switching frequency of 300 kHz to 1 MHz.

Power IC VIDEOS

microBUCK® SiC46x Evaluation Board Demonstration


Test the SiC468 product using this quick and easy evaluation board
Share