Video Library

Power IC VIDEOS

SiP32458/SiP32459 Slew Rate Controlled Load Switches in WCSP Package

One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
Share
share

Power IC

Improve Signal Integrity and Bandwidth in Automotive Applications
Vishay’s Automotive Grade DGQ2788A dual DPDT / quad SPDT analog switch combines a robust design with ultra flat resistance and parasitic capacitance in the compact miniQFN16 package. The result is improved signal integrity and bandwidth in space-constrained automotive applications, including ADAS, infotainment, power controls, and data streaming.
Vishay microBRICK® Overview
Looking for increased power density and efficiency for POL converters in your designs? Our new 6 A SiC967, 20 A SiC931, and 25 A SiC951 microBRICK® synchronous buck regulator modules have you covered.
VRPower® Smart Power Stages for High Current Multi-Phase Converters
Increase efficiency and accuracy when powering the next generation of microprocessors, our latest product training module explores the VRPower® family of 70 A to 100 A smart power stages.
EE Journal ChalkTalk: Accelerate the Integration of Power Conversion
The microBUCK® and microBRICK® DC/DC Regulators offer flexibility and integration while maintaining high efficiency. And our selection of high-density parts with common pinouts provides the best combination of cost and performance for your design.
Vishay PowerCAD Tutorial – How to use the DC/DC Buck Converter Simulation Tool
The Vishay PowerCAD online simulator tool helps designers accelerate the design of circuits using microBUCK DC/DC buck converters and microBRICK modules. PowerCAD capabilities include online schematics, built-in analysis tools, and BOM reports.