MENU

Video Library

SUPER 12

PCAN Series Resistors Handle Up to 6 W of Power with Thin Film Precision
IHLD, Low Profile, High-Current Dual Inductors, Save Space and Provide Better Performance
WSHM2818,7 W current sense resistor in 2818 case size with 2x power capability
Next Generation DrMOS for 20 % Lower Power Losses
High-isolation and high-creepage at > 10 mm and 1414 V working voltage with 2.5 A peak output current
Super 12 for 2014 - WCR Watercooled Resistor
TMBS Rectifiers in Low-Profile SMPA Package for Automotive and Commercial Applications
Compact, High-Performance Buck Regulator.
One Minute Video on the VCNL3020 Proximity Sensor with I2C Interface
One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
TMBS Rectifiers in Low-Profile SMPA Package for Automotive and Commercial Applications
A quick look at the features and applications of the MPM series resistor
View this short video to discover the main advantages and applications for the TNPU e3 High-Precision Thin Film Resistor
High reliability capacitor solutions for medical and military applications
VIew this short video to discover the main advantages and applications for the ACAS AT Thin Film Chip Resistor Array
View this one-minute video to learn more about the NTC mini lug sensor.
LPS Series of Thick Film Power Resistors, one-minute overview
MKP 1848 DC-Link Film Capacitors, one-minute overview
597D/T97 75-V-Rated Tantalum Capacitors, one-minute overview
Non-Magnetic MLCCs, one-minute overview
WSMS and WSBS High-Current Shunts, one-minute overview
SiC769 DrMOS solution, one minute overview.

SUPER 12 VIDEOS

Super 12 for 2013 - SiP32458/SiP32459


One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
Share