Searching . . .
Super 12 Technology Minute 3.0 – ACAS AT Thin Film Chip Resistor Array
In this short video the main advantages such as defined tolerance matching, TCR tracking, and high stability over time are described along with the applications for the ACAS AT Thin Film Chip Resistor Array
Previous
techCast
Next
techCast
Featured Videos

Super 12 Technology Minute 3.0 – ACAS AT Thin Film Chip Resistor Array

VIew this short video to discover the main advantages and applications for the ACAS AT Thin Film Chip Resistor Array

Super 12 Technology Minute 3.0 – NTC Mini Lug Sensor

View this one-minute video to learn more about the NTC mini lug sensor.

Super 12 Technology Minute 3.0 - 45 V TMBS® Rectifiers

VIew this one-minute video on 45 V TMBS® Rectifiers in low-profile SMPC, axial 600 and power packages

Super 12 Technology Minute 3.0 - 600 V FRED Pt® Ultrafast Diodes

View this short video to learn more about 600 V FRED Pt® ultrafast diodes in key applications

Super 12 Technology Minute 3.0 - 45 V TMBS® Rectifiers (with Chinese subtitles)

VIew this one-minute video on 45 V TMBS® Rectifiers in low-profile SMPC, axial 600 and power packages

Super 12 Technology Minute 3.0 - 600 V FRED Pt® Ultrafast Diodes (with Chinese subtitles)

View this short video to learn more about 600 V FRED Pt® ultrafast diodes in key applications

Super12 Technology Minute - LPS Series of Thick Film Power Resistors

LPS Series of Thick Film Power Resistors, one-minute overview

Super12 Technology Minute - IHLP-6767 Power Inductors

A one minute overview covering the key features and applications for the

Super12 Technology Minute - eSMP® SMD Schottky Barrier Rectifiers

eSMP® SMD Schottky Barrier Rectifiers, one minute-overview

Super12 Technology Minute - MKP 1848 DC-Link Film Capacitors

MKP 1848 DC-Link Film Capacitors, one-minute overview

Super12 Technology Minute - 597D/T97 75-V-Rated Tantalum Capacitors

597D/T97 75-V-Rated Tantalum Capacitors, one-minute overview

Super12 Technology Minute - Non-Magnetic MLCCs

Non-Magnetic MLCCs, one-minute overview

Super12 Technology Minute - WSMS and WSBS High-Current Shunts

WSMS and WSBS High-Current Shunts, one-minute overview

Super12 Technology Minute - High-Performance Gen 5.0 Schottky Diodes, 20 A

40-V Diode in D-PAK with Current to 20 A, one-minute overview

Super 12 Technology Minute - Super Junction FET™ Gen 9

A one minute overview covering the key features and applications for this 600 V MOSFET

Super 12 Technology Minute - SiC769 DrMOS

SiC769 DrMOS solution, one minute overview.

Super 12 - TrenchFET® Gen III P-Channel MOSFETs

TrenchFET Gen III P-Channel MOSFETs, one minute overview.