MENU

Video Library

SUPER 12

E Series superjunction technology for hard-switched topologies
V35PWxxx and V40PWxxx TMBS rectifiers offer better thermal performance in the low-profile SlimDPak Package
Max RDS(on) of 4 mΩ Provides Higher Efficiency
PCAN Series Resistors Handle Up to 6 W of Power with Thin Film Precision
IHLD, Low Profile, High-Current Dual Inductors, Save Space and Provide Better Performance
Super 12 for 2016: Industry-first 1500 W PAR(R) TVS devices in SMPC package
WSHM2818,7 W current sense resistor in 2818 case size with 2x power capability
Next Generation DrMOS for 20 % Lower Power Losses
On-resistance at VGS = −10 V: 0.0016 Ω (max.)
High-isolation and high-creepage at > 10 mm and 1414 V working voltage with 2.5 A peak output current
PLZ Series zener diodes provide 500 mW power dissipation in very low profile MicroSMF eSMP(R) series package
Super 12 for 2014 - WCR Watercooled Resistor
TMBS Rectifiers in Low-Profile SMPA Package for Automotive and Commercial Applications
TMBS(R) Rectifiers in Low-Profile SMPD Package for Commercial Applications
Dual N-Channel 30 V (D-S) MOSFETs.
High-Voltage MOSFETs with Low Conduction and Switching Losses.
Compact, High-Performance Buck Regulator.
A one-minute video highlighting the key features and applications of the eSMP(R) Series
170 V TMBS(R) Rectifiers for telecom power supplies
A one-minute video highlighting the key features and applications of the eSMP(R) Series
One minute video on E Series High-Voltage MOSFETs
One Minute Video on the VCNL3020 Proximity Sensor with I2C Interface
One minute video introducting the 20 mΩ Slew Rate Controlled Load Switches in WCSP Package
TMBS Rectifiers in Low-Profile SMPD Package for Commercial Applications
TMBS Rectifiers in Low-Profile SMPA Package for Automotive and Commercial Applications
170 V TMBS(R) Rectifiers for Telecom Power Supplies
A quick look at the features and applications of the MPM series resistor
View this short video to discover the main advantages and applications for the TNPU e3 High-Precision Thin Film Resistor
High reliability capacitor solutions for medical and military applications
View this short video to learn the advantages of using 45 V TMBS(R) Rectifiers for Solar Bypass Protection
观看这段短片,了解使用45 V TMBS(R)整流器进行太阳能电池旁路保护的优点
VIew this short video to discover the main advantages and applications for the ACAS AT Thin Film Chip Resistor Array
View this one-minute video to learn more about the NTC mini lug sensor.
VIew this one-minute video on 45 V TMBS® Rectifiers in low-profile SMPC, axial 600 and power packages
View this short video to learn more about 600 V FRED Pt® ultrafast diodes in key applications
这段视频介绍了采用低高度SMPC、轴向600和功率封装的45 V TMBS®整流器
观看这段视频,了解更多有关600 V FRED Pt®超快二极管在关键应用中的信息。
LPS Series of Thick Film Power Resistors, one-minute overview
eSMP® SMD Schottky Barrier Rectifiers, one minute-overview
MKP 1848 DC-Link Film Capacitors, one-minute overview
597D/T97 75-V-Rated Tantalum Capacitors, one-minute overview
Non-Magnetic MLCCs, one-minute overview
WSMS and WSBS High-Current Shunts, one-minute overview
A one minute overview covering the key features and applications for this 600 V MOSFET
SiC769 DrMOS solution, one minute overview.
TrenchFET Gen III P-Channel MOSFETs, one minute overview.

SUPER 12 VIDEOS

Super 12技术时刻 4.0(2012)-- 用于太阳能电池旁路保护的功率封装的45V TMBS(R)单片整流器


观看这段短片,了解使用45 V TMBS(R)整流器进行太阳能电池旁路保护的优点


Share