Adaptor - Output Rectification

Low Voltage MOSFETs

Product NameStatusDescriptionFeaturesPackageQ-Level
SUP40N10-30 N-Channel 100-V (D-S) 175 °C MOSFETVdss=100V; ID=40A; rDS(on)=0.030Ω Qg=35nC;TH / Radial TO-220AB
SUP90N10-8m8P N-Channel 100-V (D-S) 175 °C MOSFETVdss=100V; ID=90A; rDS(on)=0.008ΩTH / Radial TO-220AB

Schottky

Product NameStatusDescriptionFeaturesPackageQ-Level
V20100CTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 10A; VF=0.58V; Vrrm=100V; Tj max.=150 °C;TH / Radial TO-220AB; TO-262AA
V20100SGTrench MOS Barrier Schottky Rectifier; High-VoltageIF(AV)=20 A; VF=0.75V; Vrrm=100V; Tj max.=150 °C;TH / Radial TO-220AB; TO-262AA
V20120CTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 10A; VF=0.61V; Vrrm=120V; Tj max.=150 °C;TH / Radial TO-220AB
V20120SGTrench MOS Barrier Schottky Rectifier; High-VoltageIF(AV)=20 A; VF=0.77V; Vrrm=120V; Tj max.=150 °C;TH / Radial TO-220AB; ITO-220AB
V30100CTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 15A;VF=0.627V; Vrrm=100V; Tj max.=150 °C;TH / Radial TO-220AB
V30100SGTrench MOS Barrier Schottky Rectifier; High-VoltageIF(AV)=30 A; VF=0.757V; Vrrm=100V; Tj max.=150 °C;SMD TO-263AB D2PAK
V30120CTrench MOS Barrier Schottky Rectifier; High-VoltageIF(AV)=30 A; VF=0.7V; Vrrm=120V; Tj max.=150 °C;TH / Radial TO-220AB; TO-262AA
V30120SGTrench MOS Barrier Schottky Rectifier; High-VoltageIF(AV)=30 A; VF=0.712V; Vrrm=120V; Tj max.=150 °C;TH / Radial (I)TO-220AB TO-262AA
V40100GTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 20A;VF=0.67V; VRRM=100 V; Tj max.=150 °C;TH / Radial TO-220AB; TO-262AA
V40120CTrench MOS Barrier Schottky Rectifier; DUAL; High-VoltageIF(AV)=2 x 20A;VF=0.630V; VRRM=120 V; Tj max.=150 °C;TH / Radial TO-220AB; TO-262AA