Capacitors - High Reliability/Long-life - Automotive
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 6.3 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 10.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 16.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 25.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 35.0 | 68 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 50.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature | Surface-Mount | 63.0 | 10 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 6.3 | 1200 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 10.0 | 330 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 25.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 35.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 50.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 63.0 | 22 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 25.0 | 100 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 35.0 | 33 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 50.0 | 47 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 63.0 | 22 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 80.0 | 10 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 100.0 | 10 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 16.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 25.0 | 330 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 35.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 50.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 63.0 | 68 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 6.3 | 470 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 10.0 | 330 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 25.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 35.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 50.0 | 68 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 63.0 | 33 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 80.0 | 47 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z | Surface-Mount | 100.0 | 4.7 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 10.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 16.0 | 220 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 25.0 | 220 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 35.0 | 100 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 50.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 63.0 | 47 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 100.0 | 22 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Voltage | Surface-Mount | 400.0 | 2.2 uF | 33 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Voltage | Surface-Mount | 450.0 | 2.2 uF | 33 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 200.0 | 10 uF | 220 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 250.0 | 10 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 400.0 | 2.2 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 450.0 | 1.5 uF | 47 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 16.0 | 470 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 25.0 | 330 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 35.0 | 220 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 50.0 | 100 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 63.0 | 47 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance | Surface-Mount | 80.0 | 68 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 16.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 25.0 | 100 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 35.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 50.0 | 33 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 10.0 | 680 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 16.0 | 470 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 25.0 | 330 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 35.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 50.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 63.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 16.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 25.0 | 330 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 35.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 50.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Voltage | Surface-Mount | 400.0 | 2.2 uF | 33 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 16.0 | 1500 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 25.0 | 1000 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 35.0 | 680 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 50.0 | 470 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 63.0 | 330 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 80.0 | 220 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 100.0 | 150 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 16.0 | 2700 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 25.0 | 1800 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 35.0 | 1200 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 50.0 | 820 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 63.0 | 390 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 6.3 | 4700 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 10.0 | 3300 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 16.0 | 2200 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 25.0 | 1500 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 35.0 | 1000 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 50.0 | 680 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 63.0 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 80.0 | 330 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), Very Low Z, High Vibration Capability | Surface-Mount | 100.0 | 220 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 10.0 | 4700 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 16.0 | 3300 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 25.0 | 2200 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 35.0 | 1000 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 50.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 63.0 | 470 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 100.0 | 330 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 16.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 25.0 | 680 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 35.0 | 470 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 50.0 | 330 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 63.0 | 220 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance, High Vibration Capability | Surface-Mount | 80.0 | 150 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 16.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 25.0 | 470 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 35.0 | 470 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 50.0 | 680 uF | 1000 uF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200.0 | 100 pF | 68 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300.0 | 10 pF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade AC Line Rated Ceramic Disc Capacitors Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440.0 | 10 pF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 100 nF |