Capacitors - High Reliability/Long-life - Computer


Capacitors - High Reliability/Long-life - Computer
Series
Product Image
vsh-img-spacer-webtable
Type
Technology
Description
Mounting
Voltage
(V)
Capacitance (min.)
Capacitance (max.)
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals Screw Terminal 25.0 4700 uF 330000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals Screw Terminal 40.0 3300 uF 220000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals Screw Terminal 63.0 2200 uF 150000 uF
Datasheet
info
Capacitors, Fixed Aluminum Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals Screw Terminal 100.0 1000 uF 68000 uF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 4.0 3.3 µF 100 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 7.0 2.2 µF 100 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 10.0 1.5 µF 68 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 16.0 470 nF 47 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 20.0 330 nF 33 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 25.0 470 nF 22 µF
Datasheet
info
Capacitors, Fixed Tantalum, Solid Solid Tantalum Surface Mount Chip Capacitors, Molded Case, High Reliability SMD, molded 35.0 100 nF 15 µF