Capacitors - High Reliability/Long-life - Conformal Coated
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 4.0 | 470 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 6.3 | 330 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 10.0 | 330 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 16.0 | 220 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 20.0 | 220 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 25.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 35.0 | 47 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 50.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 63.0 | 10 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 4.0 | 270 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 6.3 | 180 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 10.0 | 15 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 16.0 | 15 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 20.0 | 47 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 25.0 | 10 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 35.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 50.0 | 4.7 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 4.0 | 6.8 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 6.3 | 4.7 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 10.0 | 3.3 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 16.0 | 2.2 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 20.0 | 1.5 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 25.0 | 680 nF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 35.0 | 150 nF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, High-Rel COTS, Conformal Coated | SMD, conformal coated | 50.0 | 330 nF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 4.0 | 330 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 6.3 | 180 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 10.0 | 100 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 16.0 | 68 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 20.0 | 47 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 25.0 | 33 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 35.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 50.0 | 10 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 4.0 | 470 µF | 2.2 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 6.3 | 330 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 10.0 | 330 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 16.0 | 220 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 20.0 | 220 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 25.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 35.0 | 47 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 40.0 | 100 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 50.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 63.0 | 10 µF | 33 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Conformal Coated Case | SMD, conformal coated | 75.0 | 10 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 4.0 | 470 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 6.3 | 470 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 10.0 | 330 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 16.0 | 220 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 20.0 | 220 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 25.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 35.0 | 47 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 50.0 | 47 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 63.0 | 22 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Hi-Rel COTS, Ultra-Low ESR, Built-in-Fuse, Conformal Coated Case | SMD, conformal coated | 75.0 | 10 µF | 10 µF |