Capacitors - High Reliability/Long-life - DLA (DSCC)
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 10.0 | 4.7 mF | 10 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 16.0 | 3.3 mF | 6 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 25.0 | 4 mF | 4 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 30.0 | 820 µF | 3.3 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 35.0 | 2.8 mF | 2.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 50.0 | 110 µF | 2.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 60.0 | 68 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 75.0 | 180 µF | 940 µF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 100.0 | 22 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Extended Capacitance, Wet Tantalum Capacitors with Hermetic Seal | Through-hole, axial | 125.0 | 240 µF | 240 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 6.3 | 10 µF | 15 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 10.0 | 1 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 16.0 | 1 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 20.0 | 1 µF | 10 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 25.0 | 1 µF | 4.7 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors MICROTAN® DLA Approved, Leadframeless Molded | SMD, molded | 40.0 | 1 µF | 1 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 4.0 | 470 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 6.3 | 330 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 10.0 | 330 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 16.0 | 220 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 20.0 | 220 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 25.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 35.0 | 47 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 50.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors Tantamount™, Conformal Coated Case, Ultra-Low ESR, DLA Approved | SMD, conformal coated | 63.0 | 10 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 25.0 | 120 µF | 1.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 30.0 | 100 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 50.0 | 68 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 60.0 | 47 µF | 560 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 75.0 | 33 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 100.0 | 15 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 125.0 | 10 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 4.0 | 270 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 6.3 | 180 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 10.0 | 15 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 16.0 | 15 µF | 330 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 20.0 | 47 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 25.0 | 10 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 35.0 | 15 µF | 47 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Chip Capacitors, Tantamount™, Conformal Coated Case, Low ESR, DLA Approved | SMD, conformal coated | 50.0 | 4.7 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra-High Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 75.0 | 1 mF | 1 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra-High Capacitance, Tantalum Case with Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 100.0 | 470 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case with Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | 50.0 | 68 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case with Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | 75.0 | 33 µF | 33 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case with Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | 100.0 | 15 µF | 15 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum SMD Capacitors, Tantalum Metal Case with Glass-to-Tantalum Hermetic Seal, DLA Approved | SMD, metal case | 125.0 | 10 µF | 10 µF | |||
Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type, DLA Approved | SMD, molded | 16.0 | 220 µF | 470 µF | |||
Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type, DLA Approved | SMD, molded | 30.0 | 150 µF | 150 µF | |||
Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type, DLA Approved | SMD, molded | 35.0 | 47 µF | 47 µF | |||
Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type, DLA Approved | SMD, molded | 50.0 | 22 µF | 22 µF | |||
Capacitors, Fixed | Polymer | vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type, DLA Approved | SMD, molded | 63.0 | 15 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 6.0 | 68 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 10.0 | 47 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 16.0 | 33 µF | 100 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 20.0 | 15 µF | 68 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 25.0 | 15 µF | 33 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 35.0 | 4.7 µF | 22 µF | |||
Capacitors, Fixed | Tantalum, Solid | Solid Tantalum Surface Mount Capacitors Tantamount™, Molded Case, DLA Approved, Low ESR | SMD, molded | 50.0 | 4.7 µF | 4.7 µF |