Capacitors - High Reliability/Long-life - Leaded/Through-hole
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 6.3 | 6800 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 10.0 | 1000 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 16.0 | 470 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 25.0 | 470 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 35.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 40.0 | 2200 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 50.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature Long Life | Radial | 63.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 16.0 | 6800 uF | 47000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 25.0 | 4700 uF | 22000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 35.0 | 4700 uF | 22000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 40.0 | 6800 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 50.0 | 2200 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 63.0 | 1500 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 80.0 | 820 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 100.0 | 560 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 350.0 | 560 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 400.0 | 470 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 420.0 | 470 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Long Life 4-Terminal Snap-In | Snap-In | 450.0 | 390 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 200.0 | 680 uF | 33000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 250.0 | 680 uF | 22000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 350.0 | 330 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 400.0 | 220 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power High Ripple Current Long Life Screw Terminals | Screw Terminal | 450.0 | 150 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 25.0 | 4700 uF | 330000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 40.0 | 3300 uF | 220000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 63.0 | 2200 uF | 150000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power Eurodin, Screw Terminals | Screw Terminal | 100.0 | 1000 uF | 68000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 6.3 | 1000 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 10.0 | 220 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 16.0 | 220 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 25.0 | 100 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 40.0 | 47 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 63.0 | 4.7 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 100.0 | 4.7 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature | Axial | 200.0 | 15 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 10.0 | 100 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 16.0 | 47 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 25.0 | 22 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 40.0 | 47 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 63.0 | 10 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial High Temperature, DIN-Based | Axial | 100.0 | 4.7 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 10.0 | 470 uF | 18000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 16.0 | 330 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 25.0 | 180 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 40.0 | 82 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 63.0 | 47 uF | 2200 uF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 125.0 | 1 nF | 50 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 400.0 | 1 nF | 50 nF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 10.0 | 390 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 16.0 | 270 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 25.0 | 180 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 35.0 | 120 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 50.0 | 82 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 63.0 | 47 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Very Low Impedance | Radial | 100.0 | 22 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 6.3 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 10.0 | 150 uF | 15000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 16.0 | 22 uF | 10000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 25.0 | 10 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 40.0 | 33 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 50.0 | 10 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 63.0 | 4.7 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Axial Miniature, Long-Life | Axial | 100.0 | 2.2 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 6.3 | 1200 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 10.0 | 330 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 16.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 25.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 35.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 50.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature Miniature | Radial | 63.0 | 22 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 16.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 25.0 | 330 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 35.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 50.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 63.0 | 68 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 10.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 16.0 | 220 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 25.0 | 220 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 35.0 | 100 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 50.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 63.0 | 47 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 100.0 | 22 uF | 330 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 200.0 | 10 uF | 220 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 250.0 | 10 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 400.0 | 2.2 uF | 100 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, High Voltage | Radial | 450.0 | 1.5 uF | 47 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 200.0 | 330 uF | 1800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 250.0 | 220 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 400.0 | 68 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 450.0 | 56 uF | 560 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra Long Life Snap-In | Snap-In | 500.0 | 56 uF | 470 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 16.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 25.0 | 100 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 35.0 | 47 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance | Radial | 50.0 | 33 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 10.0 | 680 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 16.0 | 470 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 25.0 | 330 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 35.0 | 220 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 50.0 | 150 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance | Radial | 63.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 16.0 | 470 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 25.0 | 330 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 35.0 | 220 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance | Radial | 50.0 | 100 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Power Ultra High Ripple Current Snap-In for Solar | Snap-In | 500.0 | 220 uF | 560 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current Snap-In | Snap-In | 400.0 | 56 uF | 680 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors, Power High Ripple Current Snap-In | Snap-In | 450.0 | 56 uF | 680 uF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400.0 | 9 nF | 100 nF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 16.0 | 2700 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 25.0 | 1800 uF | 5600 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 35.0 | 1200 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 50.0 | 820 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance, High Vibration Capability | Radial | 63.0 | 390 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 10.0 | 4700 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 16.0 | 3300 uF | 8200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 25.0 | 2200 uF | 6800 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 35.0 | 1000 uF | 4700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 50.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 63.0 | 470 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial Miniature, Low Impedance High Vibration Capability | Radial | 100.0 | 330 uF | 330 uF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 16.0 | 1000 uF | 3300 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 25.0 | 470 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 35.0 | 470 uF | 1000 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Electrolytic Capacitors Radial, Enhanced High Temperature, Low Impedance, High Vibration Capability | Radial | 50.0 | 680 uF | 1000 uF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300.0 | 10 pF | 15 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400.0 | 10 pF | 15 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 10 pF | 20 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 10 pF | 20 nF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 5.0 | 220 uF | 2700 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 7.0 | 180 uF | 2200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 10.0 | 100 uF | 1500 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 15.0 | 68 uF | 1200 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 20.0 | 68 uF | 820 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 30.0 | 33 uF | 560 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 40.0 | 33 uF | 390 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 50.0 | 22 uF | 270 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 60.0 | 15 uF | 220 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 75.0 | 12 uF | 150 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 100.0 | 6.8 uF | 120 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 150.0 | 3.3 uF | 56 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 200.0 | 3.3 uF | 39 uF | |||
Capacitors, Fixed | Aluminum | Aluminum Capacitors Miniature, Axial Lead, High Reliability | Axial | 250.0 | 2.2 uF | 27 uF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Through Hole | 50.0 | 10 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Through Hole | 100.0 | 10 pF | 220 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Through Hole | 200.0 | 33 pF | 47 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Through Hole | 500.0 | 33 pF | 33 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Axial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Axial | 200.0 | 100 pF | 68 nF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 10.0 | 4.7 mF | 10 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 16.0 | 3.3 mF | 6 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 25.0 | 4 mF | 4 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 30.0 | 820 µF | 3.3 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 35.0 | 2.8 mF | 2.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 50.0 | 110 µF | 2.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 60.0 | 68 µF | 1 mF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 75.0 | 180 µF | 940 µF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 100.0 | 22 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | DLA 10004 SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range | Through-hole, axial | 125.0 | 240 µF | 240 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 25.0 | 120 µF | 1.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 30.0 | 100 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 50.0 | 68 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 60.0 | 47 µF | 560 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 75.0 | 33 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 100.0 | 15 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 125.0 | 10 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra-High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 75.0 | 1 mF | 1 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra-High Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C, DLA Approved | Through-hole, axial | 100.0 | 470 µF | 470 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 30000.0 | 1 nF | 1.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 3500.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 6000.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 7000.0 | 500 pF | 500 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 10000.0 | 500 pF | 500 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Flat Rim, Class 1 Ceramic | Screw Terminal | 12000.0 | 100 pF | 300 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 15000.0 | 1.5 nF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 25000.0 | 1 nF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 27000.0 | 200 pF | 200 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages Class 1 Ceramic | Screw Terminal | 30000.0 | 50 pF | 800 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 10000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 20000.0 | 100 pF | 1 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 50.0 | 10 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 100.0 | 10 pF | 560 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 200.0 | 33 pF | 220 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for General Purpose Class 1, Class 2 and Class 3, 50 VDC, 100 VDC, 200 VDC, 500 VDC | Radial | 500.0 | 33 pF | 47 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | High Operating Temperature Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 180 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 50.0 | 100 pF | 1 µF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 100.0 | 100 pF | 470 nF | |||
Capacitors, Fixed | Ceramic, Multilayer Leaded | Radial Leaded Multilayer Ceramic Capacitors for Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC | Radial | 200.0 | 100 pF | 100 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 11000.0 | 800 pF | 1.6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 12000.0 | 80 pF | 6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 13000.0 | 120 pF | 5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 14000.0 | 25 pF | 3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 15000.0 | 50 pF | 800 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal / Band Terminal | 16000.0 | 3 nF | 3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 12000.0 | 400 pF | 6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 13000.0 | 4 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 14000.0 | 300 pF | 1.6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 15000.0 | 7 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 16000.0 | 250 pF | 1.2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 17000.0 | 3 nF | 3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 18000.0 | 500 pF | 500 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors for Higher Voltages, Class 1 Ceramic | Screw Terminal | 20000.0 | 160 pF | 6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 5000.0 | 5.6 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic | Screw Terminal | 7500.0 | 120 pF | 120 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 2000.0 | 27 nF | 27 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 3500.0 | 1 nF | 22 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Plate Capacitors with Contoured Rim, Class 2 Ceramic | Screw Terminal | 4000.0 | 10 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | Screw Terminal | 7000.0 | 1.5 nF | 1.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | Screw Terminal | 8000.0 | 100 pF | 1.2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000.0 | 800 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Tubular Capacitors with Screw Terminals and Mounting Tags, Class 1 Ceramic | Screw Terminal | 11000.0 | 200 pF | 3 nF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors With Hermetic Seal | Through-hole, axial | 6.0 | 470 µF | 4.7 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors With Hermetic Seal | Through-hole, axial | 10.0 | 330 µF | 3.3 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors With Hermetic Seal | Through-hole, axial | 15.0 | 150 µF | 2.7 mF | |||
Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 75.0 | 1.2 mF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 100.0 | 880 µF | 880 µF | |||
Capacitors, Fixed | Tantalum, Wet | SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability | Through-hole, axial | 125.0 | 470 µF | 560 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 6000.0 | 100 pF | 400 pF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 7000.0 | 80 pF | 1.2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 8000.0 | 10 pF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Screw Terminal | 9000.0 | 1.2 nF | 1.6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags or Screw Terminals, Class 1 Ceramic | Screw Terminal | 10000.0 | 50 pF | 1 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 9000.0 | 2.5 nF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000.0 | 60 pF | 1.6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 11000.0 | 160 pF | 5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 12000.0 | 80 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000.0 | 50 pF | 1.6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 14000.0 | 60 pF | 4 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 6000.0 | 3 nF | 6 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 9000.0 | 2.5 nF | 5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000.0 | 1.6 nF | 4 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 12000.0 | 1 nF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 10000.0 | 400 pF | 4 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 12000.0 | 250 pF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 13000.0 | 2 nF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors with Mounting Tags, Class 1 Ceramic | Screw Terminal | 15000.0 | 100 pF | 1.6 nF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 25.0 | 120 µF | 1.8 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 30.0 | 100 µF | 1.5 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 50.0 | 68 µF | 680 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 60.0 | 47 µF | 560 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75.0 | 33 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 100.0 | 15 µF | 220 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Extended Capacitance, Tantalum Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 125.0 | 10 µF | 150 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 50.0 | 110 µF | 900 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 60.0 | 1 mF | 1.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 75.0 | 180 µF | 1.2 mF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 100.0 | 22 µF | 470 µF | |||
Capacitors, Fixed | Tantalum, Wet | Wet Tantalum Capacitors, Ultra High Capacitance, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -55 °C to +125 °C | Through-hole, axial | 125.0 | 150 µF | 240 µF | |||
Capacitors, Fixed | Ceramic, Singlelayer | RF Power Pot Capacitors for Coupling Purposes, Class 1 Ceramic Dielectric | Screw Terminal | 20000.0 | 10 nF | 10 nF |