Capacitors - High Reliability/Long-life - RFI Safety Rated X/Y
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 125.0 | 1 nF | 50 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y4, 125 VAC | Radial | 400.0 | 1 nF | 50 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X2, 400 VAC | Radial | 400.0 | 9 nF | 100 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400.0 | 1 nF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 300.0 | 10 pF | 15 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC | Radial | 400.0 | 10 pF | 15 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 250.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 300.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 400 VAC, Class Y2, 300 VAC / 250 VAC | Radial | 400.0 | 1 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 10 pF | 20 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 10 pF | 20 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300.0 | 10 pF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | Automotive Grade EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440.0 | 10 pF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300.0 | 1 nF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440.0 | 1 nF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 470 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 10 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Safety Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 10 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 275 VAC | Radial | 275.0 | 4.7 nF | 22 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 300.0 | 33 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 300 VAC | Radial | 440.0 | 33 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 500.0 | 33 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 760 VAC, Class Y1, 500 VAC | Radial | 760.0 | 33 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 250 VAC | Radial | 250.0 | 1 nF | 12 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | EMI Suppression Capacitor, Ceramic Disc, Class X1, 440 VAC, Class Y2, 250 VAC | Radial | 440.0 | 1 nF | 12 nF |