Capacitors - Industrial - Film - Medical
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150.0 | 0.35 pF | 27 pF | |||
Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150.0 | 2.5 pF | 65 pF | |||
Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250.0 | 1.4 pF | 33 pF |