Capacitors - Radial - Ceramic - High Voltage
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 10000.0 | 100 pF | 3.3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors 10 kVDC and 15 kVDC | Radial | 15000.0 | 100 pF | 2.5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC | Axial | 10000.0 | 180 pF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC | Axial | 15000.0 | 100 pF | 6.8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC | Axial | 20000.0 | 100 pF | 5 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic DC Disc Capacitors with Axial Leads, 10 kVDC to 30 kVDC | Axial | 30000.0 | 100 pF | 3.3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 10000.0 | 10 nF | 20 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 15000.0 | 1.5 nF | 10 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 20000.0 | 500 pF | 6.8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 30000.0 | 500 pF | 4.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 2 Ceramic DC Disc Capacitors, 10 kVDC to 40 kVDC / 3.5 kVAC to 14 kVAC, Screw Terminal Mounting | Screw Terminal | 40000.0 | 300 pF | 3.3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 10000.0 | 560 pF | 8 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 15000.0 | 370 pF | 5.3 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 20000.0 | 200 pF | 4 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 30000.0 | 190 pF | 2.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 40000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Class 1 Ceramic AC and DC Disc Capacitors, 10 kVDC to 50 kVDC / 7 kVAC to 34 kVAC, Screw Terminal Mounting | Screw Terminal | 50000.0 | 100 pF | 1.7 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 10000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 15000.0 | 100 pF | 2 nF | |||
Capacitors, Fixed | Ceramic, Singlelayer | High Voltage Ceramic Capacitors Radial-Leaded Singlelayer Disc | Radial | 20000.0 | 100 pF | 1 nF |