Capacitors - Leaded/Through-hole - Film - Trimmers
Series
|
Product Image
![]() |
Type
|
Technology
|
Description
|
Mounting
|
Voltage
(V) |
Capacitance (min.)
|
Capacitance (max.)
|
|
---|---|---|---|---|---|---|---|---|---|
Capacitors, Variable | Film | Ø 5 mm Film Dielectric Trimmers | Radial | 150.0 | 0.35 pF | 27 pF | |||
Capacitors, Variable | Film | Ø 10 mm Film Dielectric Trimmers | Radial | 150.0 | 2.5 pF | 65 pF | |||
Capacitors, Variable | Film | Ø 7.5 mm Film Dielectric Trimmers | Radial | 250.0 | 1.4 pF | 33 pF | |||
Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 300.0 | 1.2 pF | 18 pF | |||
Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 200.0 | 2 pF | 100 pF | |||
Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250.0 | 4 pF | 57 pF | |||
Capacitors, Variable | Film | Film Dielectric Trimmers | Radial | 250.0 | 1.4 pF | 18 pF |