TOSW 118115 product information

Watercooled RF Power Barrel Capacitors for Dielectric Heating Equipment

 Datasheet

FEATURES

These capacitors feature a high Q-factor of greater than    10 000 which makes them ideal in operating frequency range from 0.1 MHz up to 30 MHz where high voltages and currents are present. This capacitor type can be used as replacement for fixed...

APPLICATIONS